(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tapered Head Punches(Surface treatment:WPC)

Tapered Head Punches products in the Press Die Components category. Specified by Surface treatment WPC. There are around 1 items of Tapered Head Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Tapered Head Punches offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
Surface treatment: WPC
X

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Jector Punches WPC treatment

    Tapered Head Jector Punches WPC treatment

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for scrap removal is incorporated into the punch folding section, and the cutting edge is treated with WPCⓇ to improve surface hardness and fatigue strength.

    • FLANGE
    • SKH51
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type A SKH51 Equivalent / Powdered high-speed steel WPC Tapered head
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more

Loading...Tải…

  1. 1

Related Categories to Tapered Head PunchesDanh mục liên quan đến Tapered Head Punches

Close

Comparison list