(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punch Blanks(Jector:Spring reinforced type)

Punch Blanks products in the Press Die Components category. Specified by Jector Spring reinforced type. There are around 2 items of Punch Blanks products available and the specifications can easily be compared. Die-casting parts and accessories. Punch Blanks offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches Blanks with Locating Dowel Holes

    Jector Punches Blanks with Locating Dowel Holes

    MISUMI

    This is a punch blank with a dowel hole for positioning in the brim and a jetter pin for removing scraps inside the punch before processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank With locating dowel hole No SKD11 Equivalent Spring reinforced type None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punch Blanks

    Jector Punch Blanks

    MISUMI

    This is a punch blank with a jetter pin for scrap removal built into the punch before processing the cutting edge. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shank type Shank (mounting part) shape Heavy-load punches Material Jector Surface treatment
    Blank Standard No SKD11 Equivalent / Powdered high-speed steel Spring reinforced type None
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Shank (mounting part) shape
Heavy-load punches
Material
Jector
Surface treatment

    You can add up to 6 items per a category to the compare list.

    Jector Punches Blanks with Locating Dowel Holes

        You can add up to 6 items per a category to the compare list.

        Jector Punch Blanks
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Jector Punches Blanks with Locating Dowel Holes

          Jector Punch Blanks

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • SKD11
          • POWDER HSS
          • FLANGE
          • SKH51
          • SKD11
          • POWDER HSS
          Shank typeBlankBlank
          Shank (mounting part) shapeWith locating dowel holeStandard
          Heavy-load punchesNoNo
          MaterialSKD11 EquivalentSKD11 Equivalent / Powdered high-speed steel
          JectorSpring reinforced typeSpring reinforced type
          Surface treatmentNoneNone

          Loading...Tải…

          1. 1

          Related Categories to Punch BlanksDanh mục liên quan đến Punch Blanks