(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Punches For Fixing To Stripper Plates(Material:SKD11 Equivalen)

Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category. Specified by Material SKD11 Equivalen. There are around 4 items of Pilot Punches For Fixing To Stripper Plates products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches For Fixing To Stripper Plates offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less

4 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Normal

    Pilot Punches for Fixing to Stripper Plates Normal

    MISUMI

    pilot punch installed on the stripper plate. Compared to installing the pilot punch on the punch plate, the distance that the pilot punch rubs against the workpiece can be reduced. In this case, since the stripper plate is the reference for positioning, we recommend using a stripper guide pin to regulate the stripper behavior.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard SKD11 Equivalen None Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Shaped Pilot Punches for Fixing to Stripper Plates

    Shaped Pilot Punches for Fixing to Stripper Plates

    MISUMI

    This is a type of pilot punch that is installed on the stripper plate and allows you to position the workpiece using the square or oblong hole for the product instead of the round hole. Since there is no need for a hole for positioning, please consider this when there is not enough space for a strip layout.

    • Volume Discount
    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tapered tip deformation Standard SKD11 Equivalen None Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

    MISUMI

    This is a pilot punch for fixing a stripper that has a smooth shape for the straightening part of the workpiece at the tip and a tolerance of ±0.05mm for the length (F dimension, L dimension) to the positioning part. Assuming a precision mold, the collar thickness also has a negative tolerance.

    • Volume Discount
    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R & taper Standard SKD11 Equivalen None / Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Lapping

    Pilot Punches for Fixing to Stripper Plates Lapping

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has a lapping finish on the tip that comes into contact with the workpiece to improve the surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard SKD11 Equivalen Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Tip shape
Shank type
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Normal

        You can add up to 6 items per a category to the compare list.

        Shaped Pilot Punches for Fixing to Stripper Plates

            You can add up to 6 items per a category to the compare list.

            Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

                You can add up to 6 items per a category to the compare list.

                Pilot Punches for Fixing to Stripper Plates Lapping
                  BrandNhãn hiệu

                  MISUMI

                  MISUMI

                  MISUMI

                  MISUMI

                  Product SeriesDòng sản phẩm

                  Pilot Punches for Fixing to Stripper Plates Normal

                  Shaped Pilot Punches for Fixing to Stripper Plates

                  Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined type, Minus Head tolerance, Normal, Lapping

                  Pilot Punches for Fixing to Stripper Plates Lapping

                  CADCAD
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  • 2D / 3D
                  From
                  Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more
                  SpecificationsĐặc điểm kĩ thuật
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKD11
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  • FLANGE
                  • SKH51
                  • SKD11
                  • POWDER HSS
                  Tip shapeTip R / Tapered tip / Sharp tip angleTapered tip deformationTip R & taperTip R / Tapered tip / Sharp tip angle
                  Shank typeStandardStandardStandardStandard
                  MaterialSKD11 EquivalenSKD11 EquivalenSKD11 EquivalenSKD11 Equivalen
                  Surface treatmentNoneNoneNone / LappingLapping
                  Mounting plateStripper plateStripper plateStripper plateStripper plate
                  Shank (mounting part) shapeStandardStandardStandardStandard

                  Loading...Tải…

                  1. 1

                  Related Categories to Pilot Punches For Fixing To Stripper PlatesDanh mục liên quan đến Pilot Punches For Fixing To Stripper Plates