(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates Normal
MISUMI
pilot punch installed on the stripper plate. Compared to installing the pilot punch on the punch plate, the distance that the pilot punch rubs against the workpiece can be reduced. In this case, since the stripper plate is the reference for positioning, we recommend using a stripper guide pin to regulate the stripper behavior.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R | Standard | SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel | None | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates Lapping
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has a lapping finish on the tip that comes into contact with the workpiece to improve the surface roughness compared to regular polished products.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R | Standard | SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel | Lapping | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates TiCN Coating
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has a TiCN coating on the tip, which is widely used in press molds.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R | Standard | SKH51 Equivalent / Powdered high-speed steel | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates HW Coating
MISUMI
This is a type of pilot punch that is installed on the stripper plate and uses a combination of TiCN coating and WPC® treatment to improve the durability of the coating.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R | Standard | SKH51 Equivalent / Powdered high-speed steel | HW coating | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates DLC Coating
MISUMI
This is a type of pilot punch that is installed on the stripper plate and has a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R | Standard | SKH51 Equivalent / Powdered high-speed steel | Without DLC foundation | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pilot Punches for Fixing to Stripper Plates NW Coating
MISUMI
This is a type of pilot punch that is installed on a stripper plate and has improved durability of the coating film by using both DLC coating and WPC® processing. This is effective when the workpiece is aluminum-based material.
Tip shape | Shank type | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Tip R | Standard | SKH51 Equivalent / Powdered high-speed steel | DLC foundation WPC | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Tip shape |
Shank type |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | ||||||
CADCAD |
|
|
|
|
|
|
From | ||||||
Days to ShipSố ngày giao hàng | 6 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more | 4 Day(s) | 11 Day(s) or more | 11 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật | ||||||
Tip shape | Tip R | Tip R | Tip R | Tip R | Tip R | Tip R |
Shank type | Standard | Standard | Standard | Standard | Standard | Standard |
Material | SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel | SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | None | Lapping | TiCN | HW coating | Without DLC foundation | DLC foundation WPC |
Mounting plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard |