(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Punches For Fixing To Stripper Plates(Tip shape:Tapered tip)

Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category. Specified by Tip shape Tapered tip. There are around 6 items of Pilot Punches For Fixing To Stripper Plates products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches For Fixing To Stripper Plates offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less

6 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Normal

    Pilot Punches for Fixing to Stripper Plates Normal

    MISUMI

    pilot punch installed on the stripper plate. Compared to installing the pilot punch on the punch plate, the distance that the pilot punch rubs against the workpiece can be reduced. In this case, since the stripper plate is the reference for positioning, we recommend using a stripper guide pin to regulate the stripper behavior.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tapered tip Standard SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel None Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Lapping

    Pilot Punches for Fixing to Stripper Plates Lapping

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has a lapping finish on the tip that comes into contact with the workpiece to improve the surface roughness compared to regular polished products.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tapered tip Standard SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates TiCN Coating

    Pilot Punches for Fixing to Stripper Plates TiCN Coating

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has a TiCN coating on the tip, which is widely used in press molds.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tapered tip Standard SKH51 Equivalent / Powdered high-speed steel TiCN Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates HW Coating

    Pilot Punches for Fixing to Stripper Plates HW Coating

    MISUMI

    This is a type of pilot punch that is installed on the stripper plate and uses a combination of TiCN coating and WPC® treatment to improve the durability of the coating.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tapered tip Standard SKH51 Equivalent / Powdered high-speed steel HW coating Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates NW Coating

    Pilot Punches for Fixing to Stripper Plates NW Coating

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has improved durability of the coating film by using both DLC coating and WPC® processing. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tapered tip Standard SKH51 Equivalent / Powdered high-speed steel DLC foundation WPC Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates DLC Coating

    Pilot Punches for Fixing to Stripper Plates DLC Coating

    MISUMI

    This is a type of pilot punch that is installed on the stripper plate and has a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tapered tip Standard SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Tip shape
Shank type
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Normal

        You can add up to 6 items per a category to the compare list.

        Pilot Punches for Fixing to Stripper Plates Lapping

            You can add up to 6 items per a category to the compare list.

            Pilot Punches for Fixing to Stripper Plates TiCN Coating

                You can add up to 6 items per a category to the compare list.

                Pilot Punches for Fixing to Stripper Plates HW Coating

                    You can add up to 6 items per a category to the compare list.

                    Pilot Punches for Fixing to Stripper Plates NW Coating

                        You can add up to 6 items per a category to the compare list.

                        Pilot Punches for Fixing to Stripper Plates DLC Coating
                          BrandNhãn hiệu

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          MISUMI

                          Product SeriesDòng sản phẩm

                          Pilot Punches for Fixing to Stripper Plates Normal

                          Pilot Punches for Fixing to Stripper Plates Lapping

                          Pilot Punches for Fixing to Stripper Plates TiCN Coating

                          Pilot Punches for Fixing to Stripper Plates HW Coating

                          Pilot Punches for Fixing to Stripper Plates NW Coating

                          Pilot Punches for Fixing to Stripper Plates DLC Coating

                          CADCAD
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          • 2D / 3D
                          From
                          Days to ShipSố ngày giao hàng 6 Day(s) or more 6 Day(s) or more 7 Day(s) 4 Day(s) 11 Day(s) or more 11 Day(s) or more
                          SpecificationsĐặc điểm kĩ thuật
                          • FLANGE
                          • SKH51
                          • SKD11
                          • POWDER HSS
                          • FLANGE
                          • SKH51
                          • SKD11
                          • POWDER HSS
                          • FLANGE
                          • SKH51
                          • POWDER HSS
                          • TiCN
                          • FLANGE
                          • SKH51
                          • POWDER HSS
                          • HW
                          • FLANGE
                          • SKH51
                          • POWDER HSS
                          • FLANGE
                          • SKH51
                          • POWDER HSS
                          • DLC
                          Tip shapeTapered tipTapered tipTapered tipTapered tipTapered tipTapered tip
                          Shank typeStandardStandardStandardStandardStandardStandard
                          MaterialSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                          Surface treatmentNoneLappingTiCNHW coatingDLC foundation WPCWithout DLC foundation
                          Mounting plateStripper plateStripper plateStripper plateStripper plateStripper plateStripper plate
                          Shank (mounting part) shapeStandardStandardStandardStandardStandardStandard

                          Loading...Tải…

                          1. 1

                          Related Categories to Pilot Punches For Fixing To Stripper PlatesDanh mục liên quan đến Pilot Punches For Fixing To Stripper Plates