(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating
MISUMI
This is a pilot punch that is installed on the stripper plate, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. You can choose from a regular polished finish, a TiCN coating to improve wear resistance, or a lapping tip to improve surface roughness.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R / Tapered tip / Sharp tip angle | SKH51 Equivalent / Powdered high-speed steel | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an R/taper integrated pilot punch that features both a smooth tip shape and highly accurate overall length tolerance, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. Various TiCN-based and DLC-based coatings are applied.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R & taper | SKH51 Equivalent / Powdered high-speed steel | TiCN | Stripper plate | Standard |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating | |
CADCAD |
|
|
From | ||
Days to ShipSố ngày giao hàng | 9 Day(s) | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
|
Shank type | Standard | Straight |
Tip shape | Tip R / Tapered tip / Sharp tip angle | Tip R & taper |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Surface treatment | TiCN | TiCN |
Mounting plate | Stripper plate | Stripper plate |
Shank (mounting part) shape | Standard | Standard |