(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Straight Pilot Punches for Stripper Plates(Tip shape:Sharp tip angle)

Straight Pilot Punches for Stripper Plates products in the Press Die Components category. Specified by Tip shape Sharp tip angle. There are around 2 items of Straight Pilot Punches for Stripper Plates products available and the specifications can easily be compared. Die-casting parts and accessories. Straight Pilot Punches for Stripper Plates offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

    MISUMI

    This is a pilot punch that is installed on the stripper plate, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. You can choose from a regular polished finish, a TiCN coating to improve wear resistance, or a lapping tip to improve surface roughness.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Sharp tip angle SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel None / TiCN / Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

    Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

    MISUMI

    This is a straight pilot punch that is installed on a stripper plate and is coated with a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Sharp tip angle SKH51 Equivalent / Powdered high-speed steel Without DLC foundation Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

        You can add up to 6 items per a category to the compare list.

        Straight Pilot Punches for Fixing to Stripper Plates DLC Coating
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

          Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 6 Day(s) or more 11 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • SKH51
          • POWDER HSS
          • TiCN
          • FLANGE
          • SKH51
          • POWDER HSS
          • DLC
          Shank typeStandardStraight
          Tip shapeSharp tip angleSharp tip angle
          MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
          Surface treatmentNone / TiCN / LappingWithout DLC foundation
          Mounting plateStripper plateStripper plate
          Shank (mounting part) shapeStandardStandard

          Loading...Tải…

          1. 1

          Related Categories to Straight Pilot Punches for Stripper PlatesDanh mục liên quan đến Straight Pilot Punches for Stripper Plates