(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
14 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Button Dies -Headed, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Headed type | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Dowel fixing | SKD11 Equivalent | No | Regular / Economy | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies -Straight, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Straight | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Size -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Straight | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Angular Button Dies -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Headed type | SKD11 Equivalent | No | Angular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Angular Button Dies -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Straight | SKD11 Equivalent | No | Angular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies -Straight, Economy Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Straight | SKD11 Equivalent | No | Economy | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Size -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Headed type | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies -Headed, Economy Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Headed type | SKD11 Equivalent | No | Economy | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Deep Hole Type -Straight-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Straight | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Full Length -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Straight | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Deep Hole Type -Headed-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Headed type | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Button Dies Configurable Full Length -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impair...Readmore
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Headed type | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tilting Button Dies -Dowel Slot-
MISUMI
-A new product has been released that helps improve the efficiency of button die replacement work.
Tip shape | Shape | Material | Machining to prevent scrap clogging | Inside shape | Scrap retention |
---|---|---|---|---|---|
A / D / R / E / G | Dowel fixing | SKD11 Equivalent | No | Regular | None |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |