Button Dies(Material:SKH51 Equivalent)
Button Dies products in the Press Die Components category. Specified by Material SKH51 Equivalent. There are around 4 items of Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Button Dies offers a wide selection, on time free shipping no minimum order with 24/7 support.


Brand |
|
CAD |
|
Days to Ship |
- All
- 6 Day(s) or Less
- 7 Day(s) or Less
- 8 Day(s) or Less
- 9 Day(s) or Less
|
Material: SKH51 Equivalent
X
-
Button Dies -Headed, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
- CAD :
- 2D / 3D
A
|
Headed type
|
SKH51 Equivalent
|
No
|
Regular
|
None
|
Days to Ship:
Số ngày giao hàng:
6 Day(s) or more
|

6 Day(s) or more
-
Button Dies -Straight, Regular Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
- PRESS-FIT
- SKD11
- POWDER HSS
- CAD :
- 2D / 3D
A
|
Straight
|
SKH51 Equivalent
|
No
|
Regular
|
None
|
Days to Ship:
Số ngày giao hàng:
6 Day(s) or more
|

6 Day(s) or more
-
Angular Button Dies -Straight Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
- PRESS-FIT
- SKD11
- POWDER HSS
- CAD :
- 2D / 3D
A
|
Straight
|
SKH51 Equivalent
|
No
|
Angular
|
None
|
Days to Ship:
Số ngày giao hàng:
6 Day(s) or more
|

6 Day(s) or more
-
Angular Button Dies -Headed Type-
MISUMI
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface! New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution. [Characteristics of α Treatment®]・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface! ・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal! ・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
- CAD :
- 2D / 3D
A
|
Headed type
|
SKH51 Equivalent
|
No
|
Angular
|
None
|
Days to Ship:
Số ngày giao hàng:
6 Day(s) or more
|

6 Day(s) or more
|
---|
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
---|
CADCAD |
---|
From |
---|
Days to ShipSố ngày giao hàng |
---|
SpecificationsĐặc điểm kĩ thuật |
---|
Tip shape
|
---|
Shape
|
---|
Material
|
---|
Machining to prevent scrap clogging
|
---|
Inside shape
|
---|
Scrap retention
|
---|
|
---|
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
---|
Loading...Tải…
Specification/DimensionsĐặc điểm kỹ thuật / Kích thướcĐặc điểm kỹ thuật / Kích thước
-
Tip shape
-
Shape
-
Headed type
-
Straight
-
Dowel fixing
-
Material
-
SKD11 Equivalent
-
SKH51 Equivalent
-
Powdered high-speed steel
-
Machining to prevent scrap clogging
-
Inside shape
-
Scrap retention
Related Categories to Button DiesDanh mục liên quan đến Button Dies