(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Non-Clogging Button Dies(Shape:Headed type)

Non-Clogging Button Dies products in the Press Die Components category. Specified by Shape Headed type. There are around 1 items of Non-Clogging Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Non-Clogging Button Dies offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Headed Type-

    Non-clogging Button Dies -Headed Type-

    MISUMI

    This is a button die with a flange that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

    • FLANGE
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Shape Tip shape Inside shape Scrap retention Machining to prevent scrap clogging Material
    Headed type A Regular None Yes SKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material

    You can add up to 6 items per a category to the compare list.

    Non-clogging Button Dies -Headed Type-
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Non-clogging Button Dies -Headed Type-

      CADCAD
      • 2D / 3D
      From
      Days to ShipSố ngày giao hàng 6 Day(s) or more
      SpecificationsĐặc điểm kĩ thuật
      • FLANGE
      • SKD11
      • POWDER HSS
      ShapeHeaded type
      Tip shapeA
      Inside shapeRegular
      Scrap retentionNone
      Machining to prevent scrap cloggingYes
      MaterialSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel

      Loading...Tải…

      1. 1

      Related Categories to Non-Clogging Button DiesDanh mục liên quan đến Non-Clogging Button Dies