(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches Short Type Normal, Lapping, TiCN Coating
MISUMI
This is a short overall length type of carbide shoulder punch that has a short overall length and can be used in narrow areas inside the mold. The material is carbide (V30), ultra-fine particle carbide. Shank diameter tolerance can be selected from m5 and +0.005/0. You can choose between normal, lap finish, and TiCN coating to improve wear resistance.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | A | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | Standard | None |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Carbide Jector Punches Normal, Lapping, TiCN Coating
MISUMI
This is a jetter punch made of carbide (V30). A jetter pin for removing scraps is built into the punch. Normal type, lap finish, and TiCN coating are available. Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | A / D / R / E / G | Carbide V30 (HIP) | TiCN | Standard | Yes |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches TiCN Coating
MISUMI
A carbide punch made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | Standard | None |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Punches with Air Holes TiCN Coating
MISUMI
shoulder punch with a carbide air hole made of carbide (V30) and ultrafine particle carbide (HIP). It has a TiCN coating that improves wear resistance. Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | Standard | With air hole |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Double Stepped Punches Normal, TiCN Coating
MISUMI
A two-stage carbide shoulder punch with a two-stage shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0. Normal type and TiCN coating to improve wear resistance are available.
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
Two-step | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | Standard | None |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating
MISUMI
A new product has been added to the small diameter carbide shoulder punch (A-WPA/AL-WPA) with specified overall length and cutting edge! Tolerance and coaxiality accuracy have also been improved, and the minimum diameter and length of the cutting edge have been expanded!
Tip shapes | Tip shape | Material | Surface treatment | Shank (mounting part) shape | Jector |
---|---|---|---|---|---|
One-step | A | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | Standard | None |
Days to Ship: Số ngày giao hàng: 12 Day(s) |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Tip shapes |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
Jector |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product SeriesDòng sản phẩm | Carbide Shoulder Punches Short Type Normal, Lapping, TiCN Coating | Carbide Shoulder Quill Punches Normal, Lapping, TiCN Coating | ||||
CADCAD |
|
|
|
|
|
|
From | ||||||
Days to ShipSố ngày giao hàng | 12 Day(s) | 8 Day(s) or more | 11 Day(s) or more | 8 Day(s) or more | 11 Day(s) or more | 12 Day(s) |
SpecificationsĐặc điểm kĩ thuật |
|
|
|
|
|
|
Tip shapes | One-step | One-step | One-step | One-step | Two-step | One-step |
Tip shape | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Surface treatment | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard | Standard |
Jector | None | Yes | None | With air hole | None | None |