(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Carbide Key Flat Shank Shoulder Punches with Air Holes Normal, TiCN Coating
MISUMI
shoulder punch with an air hole and a carbide cut-out circular shank with an air hole and a rotation stopper in the center of the shank. The material is carbide (V30). The shank diameter tolerance is +0.005/0, and you can choose between a normal type and a TiCN coating that improves wear resistance.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | D | Carbide V30 (HIP) | None / TiCN | Key flat |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Key Flat Shank Shoulder Punches Normal, TiCN Coating
MISUMI
A carbide cut-out shank shoulder punch with a rotation stopper on the shank. The material is carbide (V30) and ultrafine particle carbide (HIP). The shank diameter tolerance is +0.005/0, and you can choose between normal and TiCN coating.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | None | D | Carbide V30 (HIP) / Carbide super fine grain (HIP) | None / TiCN | Key flat |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |