(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes
MISUMI
punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | None | With key groove |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Flange Stopper Punches with Air Holes
MISUMI
It can be fixed with a retaining plate or key, and has an air hole in the shank. Normal type and TiCN coating to improve wear resistance are available. The material is ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A | Carbide super fine grain (HIP) | None / TiCN | Flange stopper |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes Minus D tolerance
MISUMI
punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A | Carbide V30 (HIP) / Carbide super fine grain (HIP) | None | With key groove |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes Lapping
MISUMI
A punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. The cutting edge has a lap finish. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Lapping | With key groove |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes TiCN Coating
MISUMI
A punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | With key groove |
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes Minus D tolerance, Lapping
MISUMI
A punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. The cutting edge has a lap finish. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Lapping | With key groove |
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes Minus D tolerance, TiCN Coating
MISUMI
A punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | With key groove |
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |