(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Pilot Punches For Fixing To Stripper Plates(Tip shape:Tip R)

Carbide Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category. Specified by Tip shape Tip R. There are around 2 items of Carbide Pilot Punches For Fixing To Stripper Plates products available and the specifications can easily be compared. Die-casting parts and accessories. Carbide Pilot Punches For Fixing To Stripper Plates offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  -Tip R Type- Normal, Lapping

    Carbide Pilot Punches for Fixing to Stripper Plates -Tip R Type- Normal, Lapping

    MISUMI

    Pilot punch with R type tip for fixing carbide strippers. The material is carbide (V30). You can choose between normal type and lap finish. Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R Carbide V30 (HIP) None / Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  -Tip R Type- TiCN Coating

    Carbide Pilot Punches for Fixing to Stripper Plates -Tip R Type- TiCN Coating

    MISUMI

    Pilot punch with R type tip for fixing carbide strippers. It has a TiCN coating that improves wear resistance. The material is carbide (V30). Shank diameter tolerance can be selected from m5 and +0.005/0.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R Carbide V30 (HIP) TiCN Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  -Tip R Type- Normal, Lapping

        You can add up to 6 items per a category to the compare list.

        Carbide Pilot Punches for Fixing to Stripper Plates  -Tip R Type- TiCN Coating
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Carbide Pilot Punches for Fixing to Stripper Plates -Tip R Type- Normal, Lapping

          Carbide Pilot Punches for Fixing to Stripper Plates -Tip R Type- TiCN Coating

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to ShipSố ngày giao hàng 5 Day(s) or more 11 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • CARBIDE
          • FLANGE
          • CARBIDE
          • TiCN
          Shank typeStandardStandard
          Tip shapeTip RTip R
          MaterialCarbide V30 (HIP)Carbide V30 (HIP)
          Surface treatmentNone / LappingTiCN
          Mounting plateStripper plateStripper plate
          Shank (mounting part) shapeStandardStandard

          Loading...Tải…

          1. 1

          Related Categories to Carbide Pilot Punches For Fixing To Stripper PlatesDanh mục liên quan đến Carbide Pilot Punches For Fixing To Stripper Plates