(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Carbide Pilot Punches For Fixing To Stripper Plates(Tip shape:Tip R & taper)

Carbide Pilot Punches For Fixing To Stripper Plates products in the Press Die Components category. Specified by Tip shape Tip R & taper. There are around 1 items of Carbide Pilot Punches For Fixing To Stripper Plates products available and the specifications can easily be compared. Die-casting parts and accessories. Carbide Pilot Punches For Fixing To Stripper Plates offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
    Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
    Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
    Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating

    Carbide Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating

    MISUMI

    A pilot punch for fixing carbide strippers with an R-type tip and a minus flange thickness tolerance. The material is carbide (V30). Normal type, lap finish, and TiCN coating are available.

    • FLANGE
    • CARBIDE
    • TiCN
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Standard Tip R & taper Carbide V30 (HIP) None / TiCN / Lapping Stripper plate Standard
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
      Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
      Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
      Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
      BrandNhãn hiệu

      MISUMI

      Product SeriesDòng sản phẩm

      Carbide Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating

      CADCAD
      • 2D / 3D
      From
      Days to ShipSố ngày giao hàng 6 Day(s) or more
      SpecificationsĐặc điểm kĩ thuật
      • FLANGE
      • CARBIDE
      • TiCN
      Shank typeStandard
      Tip shapeTip R & taper
      MaterialCarbide V30 (HIP)
      Surface treatmentNone / TiCN / Lapping
      Mounting plateStripper plate
      Shank (mounting part) shapeStandard

      Loading...Tải…

      1. 1

      Related Categories to Carbide Pilot Punches For Fixing To Stripper PlatesDanh mục liên quan đến Carbide Pilot Punches For Fixing To Stripper Plates