(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drawing Punches (30 Shapes)

Drawing Punches (30 Shapes) products from the Press Die Components category can be selected based on many product specifications such as With/without jector, Tip shape, Material, Surface treatment, Shank (mounting part) shape. The recommended brands for Drawing Punches (30 Shapes) are MISUMI. The products of Drawing Punches (30 Shapes) are offered in a total of 6 items and the product details can easily be compared. Die-casting parts and accessories. Wide range variety of product, on time free shipping and no minimum order.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
Tip shape: 5B
X

6 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Drawing Punches -Normal, Lapping-
    Drawing Punches -Normal, Lapping-
    Drawing Punches -Normal, Lapping-

    Drawing Punches -Normal, Lapping-

    MISUMI

    A punch for forming processes that mainly involve drawing. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. You can choose between normal type and lap finish.

    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    W/O 5B SKD11 Equivalent / SKH51 / Powdered high-speed steel None / Lapping Regular / With locating dowel hole / Tapped
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Drawing Punches -Normal, Lapping-

    Jector Drawing Punches -Normal, Lapping-

    MISUMI

    This is a jetter punch for aperture with a choice of normal finish or wrap finish. You can also choose between the regular type and the one with positioning dowel holes. The material can be selected from die steel (some high speed steel) and powder high speed steel.

    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    With 5B SKD11 Equivalent / SKH51 / Powdered high-speed steel None / Lapping Regular / With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

    Drawing Punches -Dicoat treatment, TiCN Coating, HW Coating-

    MISUMI

    punch for forming processes that mainly involve drawing. Dikote® treatment improves wear resistance, seizure resistance, and toughness, TiCN coating improves wear resistance, and WPC® treatment is applied to the base of TiCN coating to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. You can choose from three types of HW coatings that improve performance. The shank shape can be selected from ...Readmore

    • Volume Discount
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • DICOAT
    • HW
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    W/O 5B SKD11 Equivalent / SKH51 / Powdered high-speed steel Dicoat / TiCN / HW coating Regular / With locating dowel hole / Tapped
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Drawing Punches -Dicoat treatment, TiCN Coating-

    Jector Drawing Punches -Dicoat treatment, TiCN Coating-

    MISUMI

    This is a drawing injector punch with a choice of Dicoat® treatment, which has improved wear resistance, seizure resistance, and toughness, or TiCN coating, which has improved wear resistance. Regular type or type with positioning dowel holes can also be selected. The material can be selected from die steel and powdered high speed steel.

    • SKD11
    • POWDER HSS
    • TiCN
    • DICOAT
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    With 5B SKD11 Equivalent / Powdered high-speed steel Dicoat / TiCN Regular / With locating dowel hole
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Drawing Punches  DLC Coating

    Jector Drawing Punches DLC Coating

    MISUMI

    You can choose between DLC coating, which features a low coefficient of friction, or NW coating, which uses WPC® treatment on the base of DLC coating to improve film adhesion, fatigue strength, seizure resistance, abrasion resistance, and adhesion resistance. It is a jetter punch for aperture. The material is powdered high speed steel.

    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    With 5B Powdered high-speed steel Without DLC foundation / DLC foundation WPC Regular
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Drawing Punches  DLC Coating

    Drawing Punches DLC Coating

    MISUMI

    drawing punch with a DLC coating that features a low coefficient of friction. You can choose between regular type or tap type. The material can be selected from high speed steel and powdered high speed steel.

    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    With/without jector Tip shape Material Surface treatment Shank (mounting part) shape
    W/O 5B SKH51 / Powdered high-speed steel Without DLC foundation / DLC foundation WPC Regular / Tapped
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more

Loading...Tải…

  1. 1

Related Categories to Drawing Punches (30 Shapes)Danh mục liên quan đến Drawing Punches (30 Shapes)

Close

Comparison list