(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
12 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining
MISUMI
End retainer for standard punch/button die NC machining. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: 378,685 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, for Heavy Load Punches
MISUMI
End retainer for thick plate punch and NC processing. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For heavy-load round punches / For heavy-load shaped punches |
From: 457,569 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy Duty Square Retainer Sets for High-Tensile Steel
MISUMI
Highly durable scale retainer for high tensile strength materials for standard punches. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible (square retainer) with double-fixing bolts | Set (without backing plate) | SCM440 | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches |
From: 608,300 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Square retainer for standard punches, thick plate punches, and button dies. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible (square retainer) with double-fixing bolts | Set (without backing plate) | S45C | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches |
From: 400,914 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
MISUMI
Highly durable end retainer for high tensile strength materials for punching thick plates. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | SCM440 | For heavy-load round punches / For heavy-load shaped punches |
From: 605,896 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
MISUMI
This is a single bolt tightening type end retainer for blade alignment processing. It is smaller than conventional products because of its one-piece tightening, and can be used in molds with less space.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with single-fixing bolts | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: 296,653 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, Triangle Type 32mm Thick
MISUMI
Triangle type end retainer for NC processing for standard punch and button dies. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: 419,799 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Highly durable end retainer for high tensile strength materials for standard punches. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | SCM440 | For round punch / For shaped punch |
From: 489,241 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining
MISUMI
End retainer for standard punch/button die blade alignment processing. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with double fixing-bolts | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: 293,505 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining, for Heavy Load Punches
MISUMI
End retainer for punching thick plates and aligning blades. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with double fixing-bolts | Set (without backing plate) | S45C | For heavy-load round punches / For heavy-load shaped punches |
From: 381,832 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, Triangle Type, 25mm Thick
MISUMI
Triangle type end retainer for NC processing for standard punch and button dies. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: 397,766 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
MISUMI
A single bolt tightening type end retainer for NC machining for standard punches. It is smaller than conventional products because of its one-piece tightening, and can be used in molds with less space.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible with single-fixing bolts | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: 356,652 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |