(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flange Lifters(Lifters Type:WITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE)

Flange Lifters products in the Press Die Components category. Specified by Lifters Type WITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE. There are around 1 items of Flange Lifters products available and the specifications can easily be compared. Die-casting parts and accessories. Flange Lifters offers a wide selection, on time free shipping no minimum order with 24/7 support.
CAD
Days to Ship
  • All
  • 26 Day(s) or Less
  • 31 Day(s) or Less
Lifters Type: WITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE
X

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Flange Lifters -With Oil Groove Embedded Type-

    Flange Lifters -With Oil Groove Embedded Type-

    MISUMI

    CAD :
    2D / 3D
    Devices Type Lifters Type Supporting Parts Type Brand
    Lifters WITH OIL GROOVE EMBEDDED TYPE・WITHOUT BOLT HOLE TYPE - MISUMI
    From: 2,339,782 VND
    Days to Ship: Số ngày giao hàng: 31 Day(s)
    day to ship 31 Day(s)

Loading...Tải…

  1. 1

Related Categories to Flange LiftersDanh mục liên quan đến Flange Lifters

Close

Comparison list