(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
2,011 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
3060 / 3090 / 30120 / 30160 , Slot Width 8mm Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Post-Assembly Spring Nuts For Aluminum Frames【1-100 Pieces Per Package】
MISUMI
Ball Spring T- Nut or Insertion Spring Nuts For Aluminum Frames It is a fastener for aluminum Frames. It includes a ball spring stopper for preventing the nut from slipping off when inserted into the vertical direction [Features] • Post Assembly: Mountable from slots after assembly • Suitable for: Aluminum Frames 20 (2020) series (slot width 6 mm.) • Can support bolt size: M4 and M5 • Material: Carbon Steel Nickel-plated, anti-rust [Applications]...Readmore
From: 2,764 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
6 Series Aluminum Frame - Square 60x60mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 6 Series/ Slot width 8/60x60mm. Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.[Feature]● Shape : Square● Slot width : 8 mm. / 2 slot per side● Cross-section : 60 mm. X 60 mm.● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increme...Readmore
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Frame 8 Series Rectangular 40 × 80 mm 4 Side Slots - A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8 Series/ Slot width 10/40x80mm. Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.[Feature]● Shape : Rectangle.● Slot width : 10 mm. /1 slot● Cross-section : 40 mm. X 80 mm.● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increm...Readmore
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8080 / 80120 / 80160 / 8840 , Slot Width 8mm Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
1530 Door Frames, Slot Width 6/8mm
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Hinges / Aluminum Hinges for Unequal Size Extrusions
MISUMI
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.[Feature]● Number of Holes : 2 holes per side● Mounting Distance Minimum/Maximum (mm.) : 21 and 47● Material :- Body : Aluminum A6063-T5- Bushing: Polyacetal● Surface Treatment : Black Anodize and Clear Anodize[Application]Hinges can be...Readmore
From: 102,050 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 1,334 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·This is an aluminum extrusion for conveyors. [Material]·It is made of aluminum.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
8-45 Series Aluminum Frame - Square 45x45mm, 4 Side Slots, A6N01SS-T5 Aluminum
MISUMI
Aluminum Frame 8-45 Series/ Slot width 10/45x45mm. Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.[Feature]● Shape : Square● Slot width : 10 mm. / 1 slot per side● Cross-section : 45 mm. X 45 mm.● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by ...Readmore
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Frame End Caps - For 6 Series (Slot Width 8mm) Aluminum Frames
MISUMI
This is Frame cap for protecting frame end faces. Using with Aluminum Frame Series 6 (Slot width 8mm)
From: 37,840 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Single Side Tabbed Brackets For Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 4,252 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Leaf Spring T-Nuts For Aluminum Frames It is a square nut, which has a leaf spring for preventing the nut slipping off when inserted into the vertical direction [Features] • Post-Assembly: Mountable from slots after assembly • Suitable for use with aluminum Frames 3030 and 4040 series (slot width 8 mm.) • Can support bolt size M4, M5, M6 and M8 • Material : T-nut: Steel Leaf Spring: SUS304 [Applications] Suitable for use with bolt and al...Readmore
From: 3,427 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Flat Head Screws For Aluminum Frames【1-50 Pieces Per Package】
MISUMI
Flat Head Screws For Aluminum FramesThe flat head screws for aluminum profile for European standard profile product, which is different from JIS standard products.They are available in various sizes [Feature]● Thread Diameter (mm.) : 4, 5, 6 and 8● Thread Length (mm.) : 10, 12, 16 and 20● Materials: Stainless Steel ● Strength Class : 8.8 [Application]It is used to fasten aluminum profile and it is frequently used for flat-fixing hinge...Readmore
From: 1,647 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
2040, 2060 Aluminum Frames Slot Width 6_VNM
MISUMI
For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
U Shape Groove For Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 23,626 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
4080 / 4060 / 40120 / 40160, Slot Width 8mm Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
6060 / 6090 / 6630 , Slot Width 8mm Aluminum Frames
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Thick Brackets - For 2 or More Slots - For 6 Series (Slot Width 8mm) Aluminum Frames
MISUMI
A 2-row groove type frame can be connected with a single bracket. The type is made of the same material as those for aluminum extrusions with anodizing. It is effective when you want to unify the external appearance with the frame.
From: 53,589 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
5 Series Aluminum Frame Reversing Bracket with Protrusion - 6mm Groove, 1-Row Groove
MISUMI
Both L-shaped connection and cross connection are allowed. Brackets do not protrude from the frame even when cross-connecting.
From: 19,120 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.
From: 17,307 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 1,500 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Aluminum Hinges Ultra Low Head Bolt Hole Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 36,290 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
8 Series (Groove Width 10 mm), 1-Row Groove, Reversing Bracket With Protrusion
MISUMI
Both L-shaped connection and cross connection are allowed. Brackets do not protrude from the frame even when cross-connecting.
From: 27,733 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
6 Series (Groove Width 8 mm), 1-Row Groove, Extruded Thick Bracket
MISUMI
It is an aluminum extrusion type bracket. It has a structure that is aesthetically excellent and does not easily collect dust.
From: 33,364 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
For 6 Series (Slot Width 8mm) - Post-Assembly Insertion - Spring Nuts【1-100 Pieces Per Package】
MISUMI
Post-assembly insertion spring nut for aluminum frames with a built-in spring and a temporary stop function. You can easily move through the groove by pressing it lightly with your hand.
From: 15,638 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Plastic Panel Bracket - 90° Rotational Installation
MISUMI
It can be easily installed by simply inserting the T-shaped stopper into the groove of the frame and turning it 90 degrees. Compatible with both 3mm and 5mm panel thicknesses.
From: 52,547 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Caster, Low-Profile Type These heavy load casters with low mounting height and excellent running stability.They offer a wide variety of sizes and materials for the wheels to choose from.[Feature] - Caster Type : Swivel / Fixed with Low Profile- Mounting Height (mm.) : 68, 92 and 106 - Allowable Load (daN) : 120, 160, 230, 250, 300 and 320 - Wheel Diameter (mm.) : 50, 65 and 75 - Wheel Width (mm.) : 28 and 38 - Material: Wheel - S...Readmore
From: 227,498 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Hinges With Slotted Holes
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard productAfter installation using slotted hole, the door leaf provides adjustable space
From: 40,124 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Round Posts One End Threaded, One End Tapped
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 9,278 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |