(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
2 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
719 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
MISUMI
Conveyor roller with sprocket. The material of the roller is steel, and the material of the sprocket is S45C. The number of sprocket teeth is 10, and the compatible chain is CHE40. The length of the roller part can be selected from 100, 200, 300, 400, and 500. Manufacturer recommended axis: Φ11.9 (+0,-0.1)
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Conveyor Rollers-Urethane Lined Type
MISUMI
Urethane lined conveyor roller with bearing. The core metal material can be selected from steel, aluminum alloy, and stainless steel (SUS304). Please refer to the specification table for roller strength. The shore (hardness) of urethane is A90, A70, A50, and the color is natural. Urethane thickness can be selected from 3, 4, and 5. A90 is ether urethane, A50/A70 is ester urethane. Additionally, the urethane of Shore A90 can be changed to antistatic urethane through additional machining (UDC).
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Conveyor Length Configurable - Roller Diameter 28, 38mm
MISUMI
steel free roller conveyor that allows you to specify the length. The roller diameter is 28/38 mm. It is highly versatile and can be used with gravity specifications. You can choose by selecting the roller pitch, length (1m or less), and width.
From: 2,322,089 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
MISUMI
"Are lighter than roller conveyors and thus, can be installed in various locations."
From: 297,979 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]·Extruded aluminum roller tracks. ·Chrome-free hot-dip galvanizing can be selected for surface treatment.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Ball Rollers Compact, Press Fit Type
MISUMI
- Compact Press Fit Type Ball Rollers, C-SSPF, C-SSPN from MISUMI. - This is an economical option with a lower price compared to the MISUMI standard product. - This product supports the load through the small steel ball bearing surface arranged on the circumference. As a result, it can accommodate a higher number of small steel balls to bear the load and distribute it more effectively. - It is recommended to use H7 tolerance for the press-fit type mounting holes. - The load capacity of the ball transfer can be selected up to 330 N.
From: 48,311 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Roller Follower NAST-ZZ Model (Separable Type, With Side Plate)
THK
- Roller Follower NAST-ZZ Model (Separable Type, With Side Plate) from THK.- The roller outer diameter can be selected from 19 mm to 90 mm.- The roller inner diameter can be selected from 6 mm to 50 mm.- The roller width can be selected from 13.8 mm to 25.8 mm.- The allowable rotational speed of cam follower can be selectable up to 20000 RPM.- Operating temperature for seal is 80℃ or less.
From: 272,400 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MDR, DC Brushless Standard Motor ø48.6
ITOUDENKI
[Features]·Pipe diameter is ø48.6 roller. ·Thickness is t1.4.
From: 4,791,105 VND |
---|
Days to Ship: Số ngày giao hàng: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Chains Nominal No.25/Joint Link
MISUMI
- Chains Nominal No.25 / Joint Link C-CHE25 series from MISUMI. - This chain type is economy series of standard chains. - Chain nominal No. is 25 while pitch No. is 6.35mm. - Max. Allowable Tension of chain is 0.64 kN. - The number of chain links is 240 links, circumference length is 1,524mm. - Chains are made of steel. - This series is ISO Standard 04C (ANSI25) roller chain and can be used in combination with our 25B series sprocket.
From: 78,336 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Chains With Attachments, European Standard Type/Joint Link
MISUMI
- Chains With Attachments, European Standard Type/Joint Link from MISUMI. - This chain type is economy series of standard chains. - 2 chain types are available, C-CHEL (single side type), C-CHET (double side type). - Chain nominal No. are 06B, 08B or 10B. - Max. Allowable Tension of chain are 1.93 kN (No. 06B), 3.76 kN (No. 08B) and 4.5 kN (No. 10B). - Chains are made of steel. - The conveyor belt chain with accessories can only be used for transmission, with an additional height difference of ±0.25mm. Do not use for precise positioning and heavy load use.
From: 7,480 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Compact Outer Ring Cam Follower CFS-A Type
THK
Cam follower with an extremely fine needle roller.[Features]· Easy to use in limited spaces due to the small outer diameter
From: 445,000 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Chains Nominal No.08B/Joint Link
MISUMI
- Chains Nominal No. 08B/Joint Link from MISUMI. - This chain type is economy series of standard chains. - Chain nominal No. is 08B while pitch No. is 12.7mm. - Max. Allowable Tension of chain is 3.76kN. - Can be selected fixed type which the number of chain links is 120 links, circumference length is 1,524mm. Or configurable type which can be configured 4 to 9998 links (2 links increment). - Chains are made of steel. - This series is ISO Standard 08B roller chain and can be used in combination with our 08B series sprocket.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Chains Nominal No.80/Joint Link
MISUMI
- Chains Nominal No.80/Joint Link from MISUMI. - This chain type is economy series of standard chains. - Chain nominal No. is 80 while pitch No. is 25.4 mm. - Max. Allowable Tension of chain is 14.71 kN. - Can be selected fixed type which the number of chain links is 120 links, circumference length is 3,048mm. Or configurable type which can be configured 4 to 9998 links (2 links increment). - Chains are made of steel. - This series is ISO Standard 16A (ANSI 80) roller chain and can be used in combination with our 80B series sprocket.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Flat Belts For Sliding This conveyor belt is ideal for use in both sliding transfer and mini belt conveyor systems, with a wide range of sizes available to choose from. [Feature] ● Belt Width Minimum / Maximum (mm.) : 10 mm. and 500 mm. (can be increased by increments 1 mm.) ● Thickness Minimum/ Maximum (mm.): 0.5 and 1.2 ● Belt Length (m.) : The size is configurable between 0.7 to 20 m., and the minimum length can be increased by increments 0.01 m. ● Surface Cover Polyester Impregnated Woven Cloth ● Color: Green and White [Application] It is used in conjunction with pulleys to transfer materials in a conveyor system.
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 305,287 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 309,835 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cam Follower With Thrust Ball (Spherical Outer Ring) CFN-R-A Type
THK
It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines· [Type and features]· The CFN-R-A model is a cam follower incorporating an internal thrust ball. It has the effect of preventing wear and friction on the sliding surface when a thrust load is applied due to mounting error.
From: 559,200 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MDR DC Dedicated Driver, CB-016N
ITOUDENKI
Dedicated standard driver for brushless MDR. [Features]·Acceleration and deceleration times can be adjusted.·Equipped with a constant speed function.·20 speed settings are possible.·Error types and history can be checked
From: 4,084,291 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cam Followers-Hexagon with Socket/Crowned Type/With Seal/No Seal
MISUMI
Have the hex socket machined on the stud head and can be installed by using the hex wrench. For order of 51 or more pieces, the price is reduced by 20%.
From: 344,062 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Miniature Cam Followers-General, Low Particle Generation/Heavy Load
MISUMI
[Features]It is available with a minimum outer diameter from ø5. Materials can be selected from SUJ2 and SUS440C.
From: 688,790 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Idler Sprocket European Standard Single Bearing
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 282,498 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
High Strength, Normal Grade, Heat Resistance Within 220 °C
MISUMI
High Strength, Normal Grade, Heat Resistance Within 220 °CHeat Insulating Plates are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Plate Thickness Minimum/Maximum (mm.): 3 and 30● Width and Length (mm.) : Can configurable between 20 to 800 mm, and the minimum length can be increased by increments 1 mm.● Operating Environment Temperature (℃) : Normal temperature~220● Main Material : Epoxy-modified resin[Application]It is used for thermal insulation of connecting parts and thermal insulation of flanges
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
Idlers HTD 5MIdlers for timing pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Belt Width Used (mm.) : 9, and 15● Applicable with Belt Type : 5M● Number of Teeth : 20, 25, 26, 30, and 32● Shaft Bore Diameter (mm.) : 8 ,10 , and 12● Bearing Position : Central Bearing (Single/Double) and Both Sides Bearing● Material :Body and Flange : Aluminum AlloyBearing : Steel● Surface treatment : Clear Anodized[Application]Idlers for timing pulleys are used to maintain proper tension and alignment in timing belt systemsSee more ...Bánh dẫn loại HTD 5MLoại Bánh dẫn này là sản phẩm thuộc phân khúc phổ thông, giúp tiết kiệm chi phí hơn so với sản phẩm tiêu chuẩn của MISUMI. Chúng được cung cấp với nhiều kích cỡ khác nhau để lựa chọn.[Đặc tính sản phẩm]● Chiều rộng dây đai tương thích (mm.): 9 và 15● Áp dụng với loại dây đai: 5M● Số răng: 20, 25, 26, 30 và 32● Đường kính lỗ trục (mm.): 8, 10 và 12● Vị trí ổ trục: Ổ trục trung tâm (Đơn/Đôi) và ổ trục cả hai bên● Vật liệu:Thân và mặt bích: Hợp kim nhômỔ trục: Thép● Xử lý bề mặt: Anode sáng[Ứng dụng]Bánh dẫn được sử dụng để duy trì độ căng dây đai và căn chỉnh thích hợp trong hệ thống dây đai răngCác loại Puli Đai Răng, puly răng, puly đai răng, puly dây đai phổ biến: puly trục 5mm, puly trục 8mm, puly trục 10mm, puly trục 16mm, puly trục 20mm, puly răng 3m, puly 3m 20 răng, puly răng 5m, puly đai răng 5m, puly 5m, puly 5m 20 răng, puly 5m 30 răng, puly 5m 40 răng, puly nhôm 5m, puly răng 8m, puly đai răng 8m, puly gt2 20 răng, puly đai thang 1 rãnh, puly đai thang 2 rãnh, bánh đai răng, puly bánh răng, bộ puly dây đai, puly đai dẹt, puly răng nhôm, dây đai puly, puly đai, puly dây đai răng, Pulley răng. function toggleContent(button) { var moreText = button.parentNode.nextElementSibling; if (moreText.style.display === "none" || moreText.sty...
From: 176,911 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
RoHS Compliant Product
From: 216,242 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 262,259 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 84,221 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 143,550 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 92,240 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |