(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
654 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series
SMC
A standard type non-rotating double action, single rod cylinder. [Features] · A lightweight air cylinder with a weight reduction of up to 10% thanks to the changed cover shape. · Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately). *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standard Air Cylinder With Built-in Quick-Connect Fitting Double Acting Single Rod CM2 Series
SMC
[Features]・ A type with a built-in quick-connect fitting in the cylinder.・ Piping labor-hours and installation space can be significantly reduced.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Easy-to-use cylinder with guides on both ends. 2 types of guide rod bearings are available, sliding bearing and linear bushing bearing.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
AIRTAC
JIS standard cylinder.Improved corrosion resistance and durability by hard anodizing treatment of body.Adopts a two way seal structure, and has an oil storage function installed.Thin and space saving.Convenient sensor switch installed.Various mounting brackets.
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series
SMC
Air cylinder with female rod end available as standard. [Features]· Rod-end types can be selected to suit the application.· Various mounting bracket options.· Easy fine adjustment of auto switch position.· Transparent switch bracket improves visibility of indicator LED.· Single clevis and trunnion pivot brackets are available.· Total length is shortened with boss-cut type.· Water-resistant compact auto switch mountable.
From: 1,122,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dual-Rod Cylinder, Basic Type CXS Series
SMC
Dual-Rod Cylinder, Basic Type CXS Series with guide function that is suitable for pick and place applications, etc. [Features]· Ball bushing bearings and slide bearings are standard for all series.· Can be mounted from 3 directions.· Workpieces can be mounted on 3 surfaces.· Air cushion only minimally adds to full length dimension.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series
SMC
A standard type double acting single rod air cylinder. [Features]· ISO standard (6432) compliant (C85).· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.· Easy fine adjustment of auto switch position.· Transparent switch bracket improves visibility of indicator LED.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Standard Cylinder JSI Series
AIRTAC
JIS standard. 2-way seal structure; equipped with an oil storage function. Integrated aluminum tube, no tie rods, improved corrosion resistance. The JSI cylinder length is shorter than the ISO 15552 standard cylinder, a cylinder with the same internal diameter. Improved cushioning capability. Abundant series, various mounting brackets. High temperature tolerance specification, operating temperature max. 150°C.
From: 662,744 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mechanically Jointed Rodless Cylinder, Basic Type, MY3A/3B Series
SMC
MY3A/3B Series Mechanically Jointed Rodless Cylinders, Basic Type packed with functionality despite being low profile and compact. [Features]· The integrated guide enables direct loading of workpieces.· Tube inner diameters ø20 (diameter 20 mm) / ø32 (diameter 32 mm) / ø50 (diameter 50 mm) have been added.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Features]Easy-to-use compact cylinder. It is an in-stock item. The stroke can be selected from a fixed type and a specified type in increments of 1 mm.
From: 903,320 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series
SMC
A standard type double action, single rod cylinder. [Features]· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Smooth Cylinder, Double Acting, Single Rod CJ2Y Series
SMC
An air cylinder that reduces stick-slip in a low speed range. [Features]· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)· Low sliding possible even in bi-directional operation.· Lightweight, improved functions. (New structure equivalent to the standard models)· Interchangeable with the standard models.· Minimum operating pressure: 0.03 MPa, Bore size 10 mm, 16 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual-Rod Cylinder, Compact Type CXSJ Series
SMC
Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions. [Features]· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.· Ball bushing bearings and slide bearings are standard for all series.· Workpieces can be mounted on 3 surfaces.· Twice the thrust, non-rotating accuracy of ±0.1°.· Adjustable stroke range of 0 to -5 mm.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini-Cylinder MF Series
AIRTAC
JIS standard cylinder.Adopts a two way seal structure, and has an oil storage function installed.A rubber cushion on the cover reduces external impact.Various mounting brackets.Uses a compact, external shock resistant tube. Improved corrosion resistance.The MF standard series with the same cylinder diameter is shorter than ISO6432 standard cylinder.Rich series.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series
SMC
[Features]· Durability is improved by forming a grease film on the surface of the piston rod· Prevents powder and contaminants from entering· The number of operations can be improved even in a general environment
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series
SMC
Air slide table made by SMC[Features]· Weight reduced by up to 15% (0.96 kg: conventionally 1.13 kg)· Overall length reduced by up to 15 mm (240 mm: conventionally 255 mm)· The inner and outer peripheral surfaces of the cylinder tube are equipped with Lub-retainers to improve lubricity retention.· Stroke position reproducibility is improved with an adjusting bolt
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TCL/TCM Series Cylinder With Guide
AIRTAC
JIS standard cylinder. Two types of bearing parts suitable to the purpose.[Features]· JIS standards implemented· Two types of bearing parts suitable to the purpose
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sine Rodless Cylinder, Direct Mount Type REAR Series
SMC
A REAR Series direct mount type sine rodless cylinder, capable of stopping rotation within an allowable range. [Features] · Select a maximum speed of 300 mm/s or 600 mm/s. · The cylinder can be mounted directly. · Auto switches can be mounted without protruding from the cylinder. · Compact external appearance. · The body mounting surface can be the top surface or one side surface. [Applications] · Use for extremely tight spaces.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini Cylinder MG Series
AIRTAC
[Features]・ Meets JIS standards.・ The piston has a bi-directional sealed structure that allows it to store oil despite its compact size.・ The front and rear covers have fixed rubber cushions to reduce the impact on the cylinder when changing directions.・ The front and rear covers and stainless steel tubing have a self-clinching construction, ensuring a secure connection.・ The cylinder uses high-precision stainless steel pipe, so it has high strength and corrosion resistance.・ There are multiple types of accessories used when mounting the cylinder to be selected from.
From: 379,033 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
CQ2Y Series Smooth Cylinder that allows stable operation even at a low speed of 5 mm/s. [Features] · Ensures low friction, even during bi-directional operation. · Can be operated regardless of the direction of pressure.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Standard Type, Double Acting, Single Rod CJ2 Series
SMC
A standard type double acting single rod CJ2 series air cylinder. [Features]· Double foot, head flange and double-side bossed have been added to the mounting types.· Improved freedom in mounting.· Head cover with boss is also available.· Easy fine adjustment of auto switch position.· Transparent switch bracket improves visibility of indicator LED.· A head cover port location that is perpendicular to the axis has been added to ø6 (6‑mm diameter).
From: 652,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
ISO Standard Hydraulic Cylinder CHSG Series
SMC
A hydraulic cylinder with reduced overall length. [Features] · CHSG: Conforms to ISO 6020-2. · Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly. · Smaller cover cross section compared to tie-rod cylinders. · CHDSG: With auto switch. · CHSG: Without auto switch.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series
SMC
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series that is ideal for machine designs with small space requirements. [Features]· Square body shape that gives you flexibility for designing machines.· Auto switch mounting direction allows for flexible design requirements.· 2-way basic mounting.· Non-rotating rod with high non-rotating accuracy.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Dual Rod Cylinders, TN TR Series
AIRTAC
JIS standard cylinder. Improvement in non-rotational accuracy, high functional guide function, lubrication free.[Features]· JIS standards implemented· Improvement in non-rotational accuracy, high precision guide function, lubrication free· Constant anti-lateral loading can be done.· Various types of installation formats are available.· With magnets and stroke adjustable
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series
SMC
An air cylinder with easy air cushion control. [Features]· Weight reduced by up to 15%.· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series
SMC
A space-saving cylinder with a short overall length design. [Features]· Helps to make various jigs and equipment more compact.· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
KOGANEI
Rich series configuration available from ø 6 to ø 100. Standard non-ion specification.
From: 710,081 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Clamp Cylinder Magnetic Field Resistant Auto Switch, CKG1/CKP1/CK1/CKGA/CKPA Series
SMC
SMC Clamp Cylinder[Features]· Reduced overall tube length· The screw type adjustment construction makes it easy to adjust the speed· The speed controller valve does not protrude out from the tube· With air cushioning· Strong magnetic field resistant auto switches can be mounted from 3 directionsD-P3DW and D-P4DW models supported (CKG1), D-P79WSE and D-P74L/Z models supported· Compatible with spatter-resistant cylinders for arc welding (-XC88/-XC89/-XC91) (CKG1 only)
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 14 Day(s) |
You can add up to 6 items per a category to the compare list.
Slide Unit Cylinder, HLH Series
AIRTAC
[Features]· Design with integrated linear guide and cylinder.· Excellent precision of linearity and non-rotation, and suitable for precision assembly.· Cylinder mounting from 4 directions.· Piping from 3 directions.
From: 1,327,136 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |