(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
4 items
Loading...Tải…
Brand |
|
---|---|
CAD |
|
153 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Line 8 Strut Profile, Economy Type, 40 × 40, (1 Row Groove × 1 Row Groove, 4-Face Groove) (SPE)
IMAO CORPORATION
Line8 series, this is a 40 mm economy type aluminum extrusion. [Materials]Aluminum "treated" anodized
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Economy Type Post-Assembly Insertion Screws for 8 (Slot Width 10mm) Aluminum Frames
MISUMI
Economy type post-assembly insertion screws for 8 Series aluminum extrusions.
From: 22,720 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HAAFA
【Features】· Material : Steel· Allowable Load: 500kgf/EA· Surface : White Zinc(Z), Nickel Plating (N) It is easy when attaching level foot on the parts other than cross section.·It is a press product and a low-priced plating type product · It is used in 40 frame equipment.
From: 499,743 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) |