(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
639 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Smooth Cylinder, Double Acting, Single Rod CJ2Y Series
SMC
An air cylinder that reduces stick-slip in a low speed range. [Features]· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)· Low sliding possible even in bi-directional operation.· Lightweight, improved functions. (New structure equivalent to the standard models)· Interchangeable with the standard models.· Minimum operating pressure: 0.03 MPa, Bore size 10 mm, 16 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Guided Cylinder With Stable Lubrication Function (Lube-Retainer), MGP Series
SMC
[Features]· Durability is improved by forming a grease film on the surface of the piston rod· Prevents powder and contaminants from entering· The number of operations can be improved even in a general environment
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Inventory Items] General Cylinder: Selex Cylinder (Medium Caliber) SCA2 Series
CKD
It is a series in which both end covers are fixed with tie-rods with a medium diameter (ø40 to ø100) in a general cylinder. There are many variations.[Features]·Easy to change to a model with a switch: With the standard magnet equipment, you can change the model to a cylinder with a switch simply by installing the detection switch that suits your purpose.·Easy change of support bracket: The support bracket has compatibility for mounting and can be easily changed. This makes inventory management easy.·In addition, lightweight and high corrosion resistance: Aluminum material is used for both end covers, pistons, tubes and main parts. Weight reduction and improvement of corrosion resistance and impact resistance have been achieved.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CM2Q Series Air Cylinder, Low Friction Type: Double Acting, Single Rod
SMC
*This series has been migrated to the new "Smooth Cylinder/CM2Y" series, which realizes both-direction low friction and low-speed operation.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Guide Cylinder JMGP Series
SMC
[Features] · Compact with overall length reduced by 30.5 mm and height by 16 mm. · Weight is reduced by up to 69% (0.32 kg → 0.1 kg). · Can be mounted from 3 directions   Top mounting, bottom mounting, base mounting. · Piping is possible from 4 directions. · Suitable for pushing, lifting and clamping on a transport line.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder With End Lock MBB Series
SMC
A standard cylinder with reduced weight thanks to a modified rod cover and head cover shape. [Features] · Boasts a weight reduction of up to 10% thanks to the changed cover shape. · Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately). · Various mounting bracket options. · Suitable mounting brackets can be selected for the installation conditions. · Improved mounting freedom. · Allows for the mounting of everything from small auto switches to auto switches resistant to strong magnetic fields. *Rod-end bracket and pivot bracket are shipped together with the product. · No environmentally hazardous substances used.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HYB Series Round Type Hygienic Design Cylinder
SMC
A water-resistant air cylinder configured for easy cleaning. [Features] · To keep the product flat, grooves for auto switches and holes for cushion needles, etc. have been eliminated. · Cylinder with improved water resistance and 5 times longer lifespan (compared to manufacturer's current models). · With auto switch (HYDB).
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mechanically Jointed Rodless Cylinder MY Series Seal Kit, Seal Belt
SMC
* The product images are for reference only. Please note that they are not representative of the actual product. Replacement parts (seal kit, seal belt, etc.) for the Mechanically Jointed Rodless Cylinder MY Series. [Featured Products]Seal belt, dust seal band, belt clamp, O-ring, side scraper, cushion boss gasket, seal kit[Please refer to the following pages of the catalog]P.118-128 MY1P.129-130 MY2P.131-135 MY3
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FESTO
[Specifications]• Minimal fitting space• Piston rod with internal or external thread• Magnetic piston for position sensing
From: 865,242 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder With Improved Water-Resistance, Standard Type, Double Acting, Single Rod CQ2 Series
SMC
[Features]· Suitable for use with machine tools in a coolant fluid atmosphere.· Compatible with use in environments with water splashing, such as food processing machines and car washes.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Auxiliary Drive (Rod Tip Bracket), Double Knuckle Joint, JSI Series Cylinder Compatible
AIRTAC
Auxiliary drive (rod tip) double knuckle joint JSI series compatible cylinder manufactured by AirTAC which is well known for its high quality and high value is adapted.
From: 29,660 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod
SMC
[Features] · Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc. · Can be locked in both directions. · Maximum piston speed: 500 mm/s.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series
SMC
With the MY1H-Z series, piping is possible from the 4 directions of the head cover. [Features]· Piping on site is adjustable depending on the state of the installation.· Adjusting the cushion needle is easy.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Guide Cylinder MGQ Series
SMC
An air cylinder with integrated guide with lateral load resistance and high non-rotating accuracy. [Features]· Compact design that saves space. [Applications]· For conveyor line stoppers and lifters.
From: 3,523,000 VND |
---|
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stopper Cylinder, Fixed Mounting Height RSQ Series
SMC
An air cylinder with abundant rod-end configurations. No mounting brackets required. [Features] · Female thread types are now available to have on the round bar and chamfered type rod ends. · The use of a new body design allows for auto switches to be mounted on the 4 faces. · The type can be selected to fit the application. · Lever type can be selected to fit the application. · Shock absorbers can easily be replaced. · 3 mounting methods: Rod end tapped, head end tapped and through hole. *See the SMC catalog for specification details. *Product pictures are representative images.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[In-stock item] Multi-Mount Cylinder MD Series
AIRTAC
Supports various mountings. Multi-sided mounting possible; space saving. High pilot precision, lubrication free. Abundant lineup. High temperature tolerance specification, operating temperature max. 150°C.
From: 261,171 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series
SMC
Compact Cylinder, Standard Type, Double Single, Single Rod CQS Series that allows 2-way basic mounting. [Features]· Ideal for machine designs with small space requirements.· Square body shape that gives you flexibility for designing machines.· Auto switch mounting direction allows for flexible design requirements.· Non-rotating rod with high non-rotating accuracy.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ISO Standard Compliant, Compact Cylinder, Double Acting, Single Rod, C55 Series
SMC
[Features]· ISO standard (21287) compliant· Compact auto switches can be mounted on 4 sides
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
[Applications]Used to clean cylinders. It is for cleaning hardened cylinders.[Features]Made for molding machine cylinders, it is unlikely to scratch the cylinder interior.Use in combination with the extension shaft (M-WES-S, M-WES-G). 'For details on the extension shaft, click here
From: 465,625 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Compact Guide Cylinder, Clean Series 12-/13-MGPL-Z Series
SMC
[12-/13-Series, Clean Series]・ It is suitable for clean environment.・ It prevents dust generation in the cleanroom.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series
SMC
A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact. [Features] · Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces. · Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions. (ø12 to ø25: 2 surfaces) · Improved design flexibility. · The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces. · Supports up to ø200. · No projection of auto switches. · Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series) · With auto switch.
From: 409,000 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standard Air Cylinder Single Acting/Spring Return Extend CJ2 Series
SMC
Standard type single acting spring extend, spring return air cylinder.[Features]· Double foot, head flange and double-side bossed are added to the mounting types.· Improved amount of cylinder mounting freedom.· Head cover with boss is also available.· Easy fine adjustments of auto switch position.· Transparent switch bracket improves visibility of the indicator lamp.・ Head cover port location perpendicular to axis is newly added to ø6.・ Part numbers with rod tip brackets and pivot brackets have been set.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Guide Cylinder MG / Fine Lock Cylinder CLG1 / Cylinder With Lock CNG Packing Set
SMC
* The product images are for reference only. Please note that they are not representative of the actual product. Replacement parts (seal kit) for the Guide Cylinder MG Series, Fine Lock Cylinder CLG1 Series and Cylinder With Lock CNG Series. [Please refer to the following pages of the catalog]P.152-159 Compact Guide CylinderP.160-163 Guide CylinderP.164 Guide TableP.181 Fine Lock CylinderP.183 Cylinder with LockP.242 Compacct Guide Cylinder, Made-to-Order
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drive Device, Guided Jig Cylinder Series
KOGANEI
Installation and piping direction can be selected, square and thin body with greater freedom for designing equipment.
From: 3,440,197 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
An air cylinder that reduces stick-slip in a low speed range. [Features]· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)· Low sliding possible even in bi-directional operation.· Lightweight, improved functions. (New structure equivalent to the standard models)· Interchangeable with the standard models.· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.· Minimum operating pressure: 0.01 MPa, Bore size 50 mm, 63 mm, 80 mm, 100 mm.*See the manufacturer's catalog for detailed specifications.*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CQU Series Compact Cylinder Plate Type, Double Acting, Single Rod
SMC
Light and compact CQU Series Compact Cylinder Plate Type, Double Acting, Single Rod. [Features] · Easy maintenance. · The auto switch can be mounted with the support bracket attached. · Can be equipped with a small auto switch from 4 directions. · Designed so that the auto switches do not protrude.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
[Features]· Grease film formed on piston rod surface to improve durability.· Prevents entry of dust and contaminants.· The number of operation cycles can be improved even in a general environment.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
Clamp cylinder for which 2 series, 4 sizes and 3 clevis widths have been standardized. [Features] · Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released. · Interchangeable with the existing series (CLK1) and total length reduced by 2 mm. · With a cover configuration eliminating protruding valves. · Magnetic-field-resistant auto switches are mountable. · Can be locked at any position within the entire stroke. · Can select retraction locking or extension locking. · Compact lock mechanism minimizes extension of length dimension. · The lock can be maintained in an open state.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Natural Supporter (Cylinder Type) (BJ351, BJ351-C)
IMAO CORPORATION
Retention without misshaping workpiece, preventing chattering and distortion
From: 1,435,406 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series
SMC
Air cylinder with female rod end available as standard. [Features]· Improved auto switch operability.· Easy to adjust position.· No trunnion mounting female thread added to basic type variation.· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)·*See the manufacturer's catalog for detailed specifications.·*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |