(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
6 items
Loading...Tải…
Brand |
|
---|---|
Filter By |
|
CAD |
|
661 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Twin Rod Cylinder With Hybrid Function, STR2 Series
CKD
It is a cylinder that can obtain non-rotating accuracy and twice the thrust of the cylinder due to the twin rod structure.There are a wide variety of options and variations in 6 types from ø6 to ø32.[Features]·2 types of bearings are available, plain bearings (metal bearings) and roller bearings (bearings), depending on the application.·2 single rod cylinders are fixed to the end plate in parallel. Achieves high non-rotating accuracy without the ne...Readmore
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General cylinder Selex cylinder (medium caliber) SCA2 Series
CKD
Robust cylinder, mid-caliber, covers on both sides fixed with tie rods. Highly reliable standard type.
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Thin-type cylinder ACQ series (large diameter type)
AIRTAC
[Features]· JIS standards implemented.· Body and both side covers are fixed with C type snap ring to improve safety.· Improved corrosion resistance and durability by hard anodizing treatment of body.· Oil storage function, compact design.· Compact installation space.· Sensor switches can be mounted on 4 sides
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series
SMC
An air cylinder manufactured by SMC[Features]· Female rod end available as standard· Rod-end types can be selected to suit the application· Easy fine adjustment of auto switch position· Transparent switch bracket improves visibility of the indicator light· Type with a hexagonal rod that prevents rotation· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°· Can be used without lubrication· Same installation dimensions as the standard cylinder
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Floating joint compatible with M8 to M22. Can be fastened on both sides.
From: 685,440 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Drive equipment high rigidity cylinder mini guide slide
KOGANEI
Compact design with integrated table, guide and cylinder, high precision mounting and you can change the direction of sensor switch and piping after purchase. Note: CAD data of this series is being revised. Please wait till the corrections are done.
From: 5,230,246 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Drive equipment low-speed cylinder slim cylinder series
KOGANEI
Appealing slow and smooth "stable operation." Ideal for low-speed carrying workpieces prone to breakage.[Features]· Stable operation is possible from 1 mm / s (note: excludes cylinder with guide)· Smooth operation with lesser stick-slip· Ideal for low-speed carrying workpieces prone to breakage.· The outer dimensions of each cylinder are the same as standard items· Rich compatible models (6 models, 10 sizes).· Simultaneous support for l...Readmore
From: 1,384,663 VND |
---|
Days to Ship: Số ngày giao hàng: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini free mount cylinder MU series
AIRTAC
JIS standards implemented.Allows more efficient and installation, since 4 directions can be used freely.Multiple cylinders can be fixed in parallel saving installation space.Guide boss at the tip of the cylinder enables accurate installation and orientation.Excellent abrasion resistance and durability since rigid oxidation treatment is done after high precision processing.Magnet type with a location detection function can be selected.Convenient ...Readmore
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Cylinder, Standard Type, Single Acting, Single Rod CQS Series
SMC
Compact Cylinder, Standard Type, Double Single, Single Rod CQS Series that allows 2-way basic mounting. [Features]· Ideal for machine designs with small space requirements.· Square body shape that gives you flexibility for designing machines.· Auto switch mounting direction allows for flexible design requirements.· Non-rotating rod with high non-rotating accuracy.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
Clamp cylinder for which 2 series, 4 sizes and 3 clevis widths have been standardized. [Features] · Maintains a clamped or unclamped state when air supply pressure drops or residual pressure is released. · Interchangeable with the existing series (CLK1) and total length reduced by 2 mm. · With a cover configuration eliminating protruding valves. · Magnetic-field-resistant auto switches are mountable. · Can be locked at any position wit...Readmore
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
[Features]· A type with a quick-connect fitting built into the cylinder.· Can drastically reduce pipe installation work and space.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Type Rodless Cylinder RMH Series
AIRTAC
[Features]・ The rodless cylinder does not have a mechanical connection between the piston and the body, so it has excellent adhesion.・ Space saving with a standard cylinder for mounting, and the maximum stroke is longer than a standard cylinder.・ Equipped with absorbers and rubber absorbers that can be adjusted on both sides, it can absorb the impact force when reciprocating and reduce the risk of equipment damage.You can purcha...Readmore
From: 2,824,931 VND |
---|
Days to Ship: Số ngày giao hàng: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Volumetric cylinder made with borosilicate glass 3.3.[Features]· Glass measuring cylinders with excellent heat resistance and chemical resistance.· DIN Standard EN ISO 4788 Class A.· Autoclavable.· The stand is hexagonal, and does not roll easily.· The scale lines will not disappear when permeated.
From: 532,519 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 7,209,674 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A cylinder sensor. [Connection Method]PVC "Lead thickness (mm2)" 2.6
From: 652,467 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Full Double Row Cylinder Roller Type Cam Follower NUKR
NTN
- Full Double Row Cylinder Roller Type Cam Follower NUKR series from NTN.- The roller outer diameter can be selected from 30 mm to 150 mm.- The roller inner diameter can be selected from 19 mm to 60.5 mm.- The roller width can be selected from 15 mm to 63 mm.- The shaft diameter of roller can be selected from M12 to M52.- Highest rated load, best-suited to applications subjected to high load and shock load.
From: 1,451,397 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
General type super micro cylinder SCM series
CKD
General cylinder to mid-caliber inner diameter and with many variations. Compact design.
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Inventory Items] Space Saving Type Super-Compact Cylinder SSD Series
CKD
A square, space-saving cylinder with a cylinder switch housed integrally in the body and the overall length of the cylinder shortened to the ultimate. Please be careful not to apply a lateral load to the cylinder.[Features]·Space-saving, square, and female thread are standard equipment: External mounting is possible with female threads attached to the end of the rod. In addition, the manufacturer has expanded the range of choices b...Readmore
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cylinder With Multifunction Guide, STL Series
CKD
Highly precise, rigid and space saving cylinders enabled by attaching guides to both sides which can be used for applications such as lifters, pushers.
Days to Ship: Số ngày giao hàng: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Pneumatic Cylinder 10Z-3 Series
TAIYO
Further compacting by adopting a clamp type compact switch.[Features]· Simple external appearance through stainless tubes.· System-up type that can be set as a switch by simply attaching a switch to the cylinder main body.· Switch can be mounted easily by adopting the clamp type.· 17 types (11 types for ø50 and ø63) are available to provide the best support method.· Stainless steel (with rigid chrome plating) is used for the standard inner ...Readmore
From: 1,319,320 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi-Mount Cylinder MD Series
AIRTAC
Allows various mountings.Multi-sided mounting possible, space saving.High pilot precision, lubrication not necessary.Rich series. High temperature tolerance specifications, operating temperature MAX150°C.
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
An air cylinder that reduces stick-slip in a low speed range. [Features]· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)· Low sliding possible even in bi-directional operation.· Lightweight, improved functions. (New structure equivalent to the standard models)· Interchangeable with the standard models.· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.· Minimum o...Readmore
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
A special cylinder with low friction, even during bi-directional operation. [Features] · An air cylinder with reduced stick-slip at low speed ranges. · Stable operation possible even at 5 mm/s (based on JIS B 8377). · Lightweight and with improved functionality (new structure equivalent to the standard models). · Interchangeable (mounting compatibility) with standard products. *See the SMC catalog for specification details. *Product pictures...Readmore
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Cylinder With End Lock, CBM2 Series
SMC
An air cylinder manufactured by SMC [Features] Female rod end available as standard · Rod-end type can be selected to fit the application · Easy fine adjustment of auto switch position · Transparent switch bracket improves visibility of indicator LED · Single clevis and trunnion pivot brackets are available · Holds the cylinder's home position even if the air supply is cut off · Non-locking type and locking type are standardized for manual release
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CU Series Free Mount Cylinder, Long Stroke Type, Double Acting, Single Rod
SMC
Free mount series of compact air cylinders. [Features] · Long stroke type. · A space-saving air cylinder with multiple surfaces capable of direct mounting. · With auto switch.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Dual Rod Cylinder CXS Series Seal Kit
SMC
* The product images are for reference only. Please note that they are not representative of the actual product. Replacement parts (seal kit) for the Dual Rod Cylinder CXS Series. [Please refer to the following pages of the catalog]P.174 Compact type, slide bearingP.175 Compact type, ball bushing bearingP.176 Basic type, slide bearingP.177 Basic type, ball bushing bearingP.178 With air cushionP.179 With return end lock
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
[Rechargeable Battery Compatible Series]· In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as main components are not used.* Some aluminum alloys and aluminum die-cast materials contain small amounts of copper (Cu) and zinc (Zn) as added elements.· No electrolytic nickel plating or zinc plating with copper base is used.* Electroless nickel plating is use...Readmore
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Guide Cylinder, Compatible With Rechargeable Battery 90-/91-MGP Series
SMC
[Rechargeable Battery Compatible Series]Products that can be used in all environments of the rechargeable battery manufacturing process will be prepared to contribute to improving productivity and reducing defects[90-Series, restricts the materials used]・ It prevents mixing of different materials by the restriction of materials(Copper-based metal, zinc, nickel, nickel plating, zinc chromate)・ Mounting dimensions are the same as the sta...Readmore
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Free Mount Cylinder, Compatible With Rechargeable Batteries, 25A-CUJ Series
SMC
[Rechargeable battery compatible series]Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)It uses low dew point c...Readmore
Days to Ship: Số ngày giao hàng: Quote |