(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
609 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Valve Mounted Cylinder, Double Acting, Single Rod CVM5 Series
SMC
A standard type valve mounted double action, single rod cylinder. [Features] · An air cylinder with a valve mounted on the round cylinder. · Cylinder with valve that makes it easy to adjust speed. *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
CG1W Series Standard Type Double Acting, Double Rod Air Cylinder
SMC
CG1W Series Standard Type Double Acting, Double Rod Air Cylinder enables easy adjustment of the auto switch position. [Features] · Female rod end available as standard. · The rod-end type can be selected to fit the application. · Transparent switch bracket improves visibility of the indicator LED. · The basic type option now includes a "No trunnion mounting female thread" variant.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.[Features]・ Compact, high thrust, compatible with a wide range of applications・ Performance independent of operating conditions・ Easy to replace the belt (Reversed motor type)
From: 9,018,736 VND |
---|
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
General Type, Knock Cylinder, NDA/NSA Series
KOGANEI
The total length is shortened as much as possible. The compact, lightweight knock cylinder demonstrates space-saving effectiveness in various mounting configurations.
From: 452,455 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Stroke Reading Cylinder CE1 Series
SMC
An air cylinder manufactured by SMC [Features] · With length measurement function · Measurement is possible for the full cylinder range · The home position can be anywhere within the cylinder stroke. · Resolution: 0.1 mm (accuracy ±0.2 mm) · Power supply voltage: 12 to 24 V DC · Abundant stroke variations · Improved noise resistance
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
CQ2Y Series Smooth Cylinder that allows stable operation even at a low speed of 5 mm/s. [Features] · Ensures low friction, even during bi-directional operation. · Can be operated regardless of the direction of pressure.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
The CXT Series Platform Cylinder integrates a slide table with an actuator. [Features] · A slide table with high rigidity and high precision. · Adjustment bolt with bumper is equipped as standard. · Allows for auto switches to be mounted. · Can be mounted on 2 sides (top and bottom).
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Valve Mounted Cylinder, Double Acting, Single Rod CVJ5 Series
SMC
A standard type valve mounted double action, single rod cylinder. [Features] · An air cylinder with a valve mounted on the round cylinder. · Cylinder with valve that makes it easy to adjust speed. *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FESTO
The electric cylinder ESBF is a mechanical linear drive unit with piston rod. The drive component consists of an electrically actuated spindle that converts the rotary motion of the motor into linear motion of the piston rod. The electric cylinder is based on the ISO 15552 standard. The mechanical interfaces are largely compatible with the standards-based cylinder DSBF. The lead screws have lifetime lubrication and are thus maintenance-free.
From: 21,414,456 VND |
---|
Days to Ship: Số ngày giao hàng: 41 Day(s) |
You can add up to 6 items per a category to the compare list.
Hydraulic cylinder (single acting)
ENERPAC
Hydraulic cylinder with a reinforced built-in spring. Fast return despite being a single‑acting cylinder. [Features]· Equipped with a high‑flow coupling. [Applications]· Recommended compatible pump: P392AL.
From: 10,982,216 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CVM3 Series Valve Mounted Cylinder, Single Acting, Spring Return/Extend
SMC
Standard-type valve-mounted cylinder with single acting, spring return or spring extend actuation. [Features] · An air cylinder with a valve mounted on the round cylinder. · Some models also have a built-in speed controller. · Easy speed adjustment. *See the SMC catalog for specification details. *Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Compact Multi-Mount Cylinder, BDA/BSA/BTA/BDAV Series
KOGANEI
Provides multi functional support for small movements and in addition to the directly installed side mount, 3 types of mounting provide appropriate response for various mounting requirements.
From: 672,977 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Rotary Clamp Cylinder, Double Guide Type, MK2T Series
SMC
Horizontal mounting enabled Rotary Clamp Cylinder, Double Guide Type, MK2T Series. [Features]· The rotary mechanism uses 2 guide rollers, improving the non-rotating and rotating accuracy.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Low Profile Cylinder CQ2 Dedicated/Electric Actuator Rod Type LEY Dedicated Simple Joint
SMC
[Features]·Simple joint dedicated to thin cylinder in the CQ2 series·Joints are not included in the type A and type B mounting brackets. Please purchase separately
From: 106,400 VND |
---|
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CUK/CDUK Series Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting, Single Rod
SMC
Free mount series of compact air cylinders. [Features] · Non-rotating rod type. · A space-saving air cylinder with multiple surfaces capable of direct mounting. · With auto switch.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Pin Clamp Cylinder (Diamond Type, Round Type)
SMC
Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW ...Readmore
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
K Series Pin Clamp Cylinder (CKQ/CLKQ)
SMC
Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW ...Readmore
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Cylinder - Spring-Return Type (Single Acting Type)
MASADA SEISAKUSHO
[Features]· A single-acting cylinder with a plunger saddle that can be attached to a ram coupler.
From: 7,755,073 VND |
---|
Days to Ship: Số ngày giao hàng: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series
SMC
An air slide table made by SMC[Features]· A further upgrade from the CY1 series· The installation dimensions are the same as the CY1 series, yet it features improved bearing performance and reduced sliding resistance.· NPT screws and G screws are standardized
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CKQGD/CKQPD/CLKQGD/CLKQPD Series Pin Clamp Cylinder
SMC
Adjustable height for clamping a workpiece. [Features] · Possible to mount on 4 surfaces, and 2 auto switches on the same surface, for improved flexibility of system design. · For improved workability, direct mounting is possible, no mounting hardware required. · 55 types of guide pins. · Fine adjustment of the clamping height is possible by selecting the type with shims. · Optional locking mechanism can be selected. · The D-P4DW ...Readmore
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
Compact Electric Cylinder, DRS2 Series
ORIENTAL MOTOR
The DRS2 Series uses the AlphaStep AZ Series with an ABZO sensor mounted on the drive motor. The ABZO sensor is a mechanical multi-turn absolute sensor that eliminates the need for an external sensor. The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weig...Readmore
From: 19,064,866 VND |
---|
Days to Ship: Số ngày giao hàng: 19 Day(s) |
You can add up to 6 items per a category to the compare list.
SMC
[Features] · Converting air pressure to hydraulic pressure (equivalent pressure) solves cylinder problems occurring due to the compression characteristics of pneumatic pressure · Integrates a converter and a valve unit into a single compact unit · Wide range of products in terms of converter capacity and valve unit flow rate control capability
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Umbrella-Shaped Brush, Maximum Rotational Speed (Rpm): 10000
TRUSCO NAKAYAMA
[Features]· Easily changed due to having shaft.· An end type brush that is compact and easy to use with high-speed rotation.[Applications]· Has an umbrella shape, ideal for grinding the inside of a cylinder or the bottom.· Tool used: variable-speed type electric micro grinder.
From: 177,841 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63)
SMC
Guide integrated cylinder with valve MVGQ series, valve for ø25 to ø63.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Guide integrated cylinder with valve Valve for MVGQ series (For ø12 to ø20)
SMC
Guide integrated cylinder with valve MVGQ series, valve for ø12 to ø20.
Days to Ship: Số ngày giao hàng: 31 Day(s) or more |