(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
Filter By |
|
CAD |
|
609 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.[Features]・ Compact, high thrust, compatible with a wide range of applications・ Performance independent of operating conditions・ Easy to replace the belt (Reversed motor type)
From: 9,018,736 VND |
---|
Days to Ship: Số ngày giao hàng: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 15 Day(s) |
You can add up to 6 items per a category to the compare list.
SMC
CQ2Y Series Smooth Cylinder that allows stable operation even at a low speed of 5 mm/s. [Features] · Ensures low friction, even during bi-directional operation. · Can be operated regardless of the direction of pressure.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Crimp Terminal, Y Shape【100 Pieces Per Package】
MISUMI
Insulated Crimp Terminal, Y Shape [100 Pieces Per Package] There are many sizes of this equipment available for connecting wires to a terminal. [Features]• Compatible electric wire size (AWG): 26-24, 20-16, 16-14 and 12-10 • Compatible electric stranded wire size (mm²): 0.1-0.3 ,0.5-1.65, 1.04-2.63 and 2.63-6.64 • Rated Voltage (AC): 300V • Withstand Voltage (AC): 3000V • Representative Standard: UL E74917 and CSA LR66230 [A...Readmore
From: 216,205 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Circular Crimp Terminal (10 to 95 SQ)【50-500 Pieces Per Package】
JEONO
[Features] ・Crimp Terminals are used to connect both electric devices cables, and various electric wires ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp Terminal,
From: 893,302 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Male Plug for General Pin Terminal (Value Product)【100 Pieces Per Package】
MISUMI
Male Plug for General Pin Terminal (Value Product) [100 Pieces Per Package] It is a terminal connector used in conjunction with a female pin terminal and comes in various sizes. [Features]• Compatible electric wire size (AWG): 20-18, 18-16 and 16-14 • Compatible electric stranded wire size (mm²): 0.5-0.75, 0.5-1.5 and 1.5-2.5 • Insulation colors: Red, blue, and transparent • Insulation material: Nylon • Representative Standard: UL [Applicati...Readmore
From: 312,588 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Plug-in Model Pin Terminal, General-Model Male【100 Pieces Per Package】
MISUMI
Plug-in Model Pin Terminal, Male With Insulation [100 Pieces Per Package] It is a wire connection equipment that is used with insulated female bullet connector, and comes in various sizes. Features]• Compatible electric wire size (AWG): 20 - 18, 18-16 and 14 • Compatible electric stranded wire size (mm²): 0.5-0.75, 0.75-1.25 and 2.0 • Insulation colors: Red, blue, and transparent • Insulation material: Nylon UL94V-2 [Applications] It is use...Readmore
From: 311,134 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Circular Crimp Terminal (Certified product/10 to 95 SQ)【50-500 Pieces Per Package】
JEONO
[Features] ・Crimp Terminals are used to connect both electric devices cables, and various electric wires ・Excellent Performance and Stability. ・The Crimp Terminal is a product made by compressing the wire and by connecting it to the piece part including Circuit Breaker or Terminal block etc. ・It can be used in fit use as consisting of various sizes. ・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,
From: 1,068,550 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Surface Roughness Standard Piece
NIHON KINZOKU DENCHU
[Features]You can easily compare the surface roughness specified in the JIS standard with your fingertips
From: 1,179,435 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fork Type (Y Type) Eco-Friendly Insulated Crimp Terminal For Copper Wire【50-100 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
[Features]· Superior electrical insulation at a rated voltage of 600 V. · Operating temperature range: -40°C to 120°C· Halogen-free material (polycarbonate) — no generation of toxichalogen-based or corrosive gases when incinerated.
From: 211,846 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pin Type Naked Crimp Terminal (TC Type) For Copper Wire【50-150 Pieces Per Package】
NICHIFU TERMINAL INDUSTRIES
Pin type naked crimp terminal used for connecting wires and devices. [Features]· Pin type terminal with cylindrical pin contact surface (tongue section). [Applications]· Optimal for connecting soft steel stranded wires or single electric wires.
From: 150,735 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Large Size 5-Port Solenoid Valve, VP4□50/4□70 Series Elastic Body Seal
SMC
- Large Size 5-Port Solenoid Valve, VP4□50/4□70 Series Elastic Body Seal from SMC.- Solenoid valve for driving large cylinders.- Manifold model: VVP45, VVP46- This solenoid valve requires lubrication. Use turbine oil Class 1 (ISO VG32).- Operating pressure range is 0.2 to 0.9 MPa.- Operating ambient and fluid temperature is 0 to 60 °C (No freezing).- Pipe port type can be selected 4 types, Rc, NPT, NPTF or G.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAGAMI
Prevents dust from entering from the outside to protect packings and bearings. A popular embedded dust seal for cylinders, mainly used in normal indoor atmospheres.
From: 122,621 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Control Equipment Direct Acting Type, 200 Series
KOGANEI
A 2, 3, 5 port solenoid valve that reliably controls an air cylinder with a diameter of 32 to 80 (cylinder diameter: 32 to 80 mm).[Features]・ Highly reliable and durable due to its aged internal structure and usability・ A direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve....Readmore
From: 2,093,098 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
R Type Bare Crimp Terminal for Copper Wire【10-100 Pieces Per Package】
FUJI TERMINAL INDUSTRY
Bare crimp terminal for copper wire.[Features]· Crimp terminal made of high purity copper strip/plate. R type and RD type comply with the JIS standard and the UL standard (including certification for Canada).[Applications]· Use for electric wire connections.
From: 97,126 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Process Valve, 2 Port Valve For Flow Control VNB Series
SMC
A 2 port valve for flow control made by SMC. [Features] · Wide variety of applicable fluids · Cylinder actuation by external pilot air · Wide variations
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
Direct-Operated Precision Regulator, Modular Type (With Backflow Function) with sensitivity within 0.2% F.S. [Features]· Repeatability: Within ±1% F.S. (or within ±3 kPa).· Energy saving and air consumption reduced by 80%.· Type with the backflow function (ARP20K/30K/40K) can be installed between solenoid valves and cylinders.· Specifications with a backflow function feature an inbuilt mechanism for quickly and reliable exhausting the ai...Readmore
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
180° Angular Type Air Gripper MHY2 Series
SMC
[Features] · Light and compact series in small bore sizes. · Improved mounting repeatability. · Can be equipped with auto switches in 4 locations. · The reduced opening sizes help prevent contaminants from getting inside. · Uses stainless steel as standard.
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 14 Series Standard Type
MISUMI
- Economy Series Linear Motor Actuator with High Precision and Speed. You can choose appropriate part no. of the actuator by using selection software.【1 minute Quick Selection Software】 ・Selection Software ver2【Driver Setting File Download】 ・Servotronix/Panasonic Driver Setting File 【Driver Setting Manual Download】 ・ Servotronix Driver Setting Manual, ・Panasonic Driver Setting Manual【Driver Debug Manual Download】 ・ Servotronix D...Readmore
From: 18,768,715 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 17 Series Standard Type
MISUMI
- Economy Series Linear Motor Actuator with High Precision and Speed. You can choose appropriate part no. of the actuator by using selection software.【1 minute Quick Selection Software】 ・Selection Software ver2【Driver Setting File Download】 ・Servotronix/Panasonic Driver Setting File 【Driver Setting Manual Download】 ・ Servotronix Driver Setting Manual, ・Panasonic Driver Setting Manual【Driver Debug Manual Download】 ・ Servotronix D...Readmore
From: 20,148,117 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 12 Series Heavy Load Type
MISUMI
- Economy Series Linear Motor Actuator with High Precision and Speed. You can choose appropriate part no. of the actuator by using selection software.【1 minute Quick Selection Software】 ・Selection Software ver2【Driver Setting File Download】 ・Servotronix/Panasonic Driver Setting File 【Driver Setting Manual Download】 ・ Servotronix Driver Setting Manual, ・Panasonic Driver Setting Manual【Driver Debug Manual Download】 ・ Servotronix D...Readmore
From: 15,212,495 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Linear Motor Actuator 17 Series Heavy Load Type
MISUMI
- Economy Series Linear Motor Actuator with High Precision and Speed. You can choose appropriate part no. of the actuator by using selection software.【1 minute Quick Selection Software】 ・Selection Software ver2【Driver Setting File Download】 ・Servotronix/Panasonic Driver Setting File 【Driver Setting Manual Download】 ・ Servotronix Driver Setting Manual, ・Panasonic Driver Setting Manual【Driver Debug Manual Download】 ・ Servotronix D...Readmore
From: 23,118,210 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Control Unit Standard Solenoid Valve F15 Series
KOGANEI
A pneumatic solenoid valve that has been further enhanced by the thorough pursuit of ease of use.[Features]·Supports cylinder diameters of 40 to 80 mm, valve width of 15 mm, and low power consumption·Providing a new form of solenoid valve with a wide range of variations such as single/double types and reducer fittings[Application]・ Compatible with pneumatic equipment and production lines in all industries
From: 1,899,439 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMC
Tube-related products suitable for cutting tubes. [Features]· TK-1: Without crushes and/or burrs, perpendicular cutting, reduced operating force, safety lock included.· TK-2: Possible to cut a tube up to 18 mm.· TK-3: Safety lock included, blade is replaceable.
From: 248,800 VND |
---|
Special Price |
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Refrigerated Air Dryer Refrigerant R134a (HFC) Standard Temperature Air Inlet IDF□E Series
SMC
Refrigerated air dryer that protects pneumatic equipment from moisture.[Features]・ Removes moisture from the moist compressed air sent from the compressor to prevent malfunction of pneumatic equipment due to moisture・ Maximum processing air volume increased by 40%・ Power consumption MAX 40% reduction・ Energy saving design・ Improved corrosion resistance by adopting stainless steel heat exchanger・ By reducing the am...Readmore
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 6 Day(s) |
You can add up to 6 items per a category to the compare list.
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Pivot Pins Straight With Retaining Ring Grooves
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
From: 6,492 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Angle Plates Lightweight, High Rigidity Type
MISUMI
Angle Plates Lightweight, High Rigidity TypeAngle Plates are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.[Feature]● Height H (mm.) : 100, 150, 200, 250, 300, 350 and 400● Dimension A (mm.) : 60, 70, 100 and 150● Material : Cast aluminum[Application]These Angle Plates are used to hold workpieces securely and accurately during milling, drilling, grinding, or asse...Readmore
From: 447,769 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |