(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Impact Driver Bit Long (Part Number)

Impact Driver Bit Long
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      382,320VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Drilling holes in general wood materials using an impact screwdriver - Long

 
Part Number
7L-060
7L-090
7L-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize
(mm)
Overall Length L
(mm)
Screw Length SL
(mm)

382,320 VND

1 Piece(s) 9 Day(s) 6210150

382,320 VND

1 Piece(s) 9 Day(s) 9240180

382,320 VND

1 Piece(s) 9 Day(s) 12270195

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft Target Material Wood
Material Ordinary Steel Useable Tools Impact Driver, Electric Drill