(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wooden Handle for Combination Hammer (CH-05W)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • From :
    201,381 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CH-05W
CH-10W
CH-15W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Total Length
(mm)
Applicable Hammer Designation (lb) Applicable Models Trusco Code Mass
(g)

201,381 VND

1 Piece(s) 9 Day(s) 280 1/2 CH-05 402-9542 80

220,086 VND

1 Piece(s) 9 Day(s) 300 1 CH-10 402-9551 120

201,381 VND

1 Piece(s) 9 Day(s) 300 1 1/2 CH-15 402-9569 120

Basic Specifications

Product Description

Wooden Handle for Hammer
[Features]
The main body iron part can be used as single hand hammer, the resin part can be used as a soft hammer and it is the work of 2 roles by 1
[Specification]
SPQ: 1Piece.
[ Material]
Head: Carbon Steel(S53C), Soft Polyvinyl Chloride PVC, Handle: Oak

Part Number
CH-05W
CH-10W
CH-15W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Total Length
(mm)
Applicable Hammer Designation (lb) Applicable Models Trusco Code Mass
(g)

201,381 VND

1 Piece(s) 9 Day(s) 280 1/2 CH-05 402-9542 80

220,086 VND

1 Piece(s) 9 Day(s) 300 1 CH-10 402-9551 120

201,381 VND

1 Piece(s) 9 Day(s) 300 1 1/2 CH-15 402-9569 120

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●The main body iron part can be used as single hand hammer, the resin part can be used as a soft hammer and it is the work of 2 roles by 1.

Specification

●SPQ(piece):1

Materials

●Head: Carbon Steel(S53C), Soft Polyvinyl Chloride(PVC)
●Handle: Oak