(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thin Ratchet Wrench with Bar

Thin Ratchet Wrench with Bar

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of RM-19X21TB

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    330
  • Width across flat dimension(mm)
    19×21
  • Single Product/Set Classification
    Single Item
  • Guaranteed Torque(N·m)
    Small: 367.7, large: 426.6
  • Weight(g)
    400
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    This type has no protruding parts in the socket.The handle part has a 27 mm flat bar. The body, and even the claws, are forged, with outstanding strength.The processing holes of the head are filled, and it maintains a smooth ratchet operation. There are two φ4.5 mm holes for safety cords.
Part Number
RM-19X21TB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,763,544 VND

1 Piece(s) 9 Day(s)

Basic Specifications

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    330
  • Width across flat dimension(mm)
    19×21
  • Single Product/Set Classification
    Single Item
  • Guaranteed Torque(N·m)
    Small: 367.7, large: 426.6
  • Weight(g)
    400
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    This type has no protruding parts in the socket.The handle part has a 27 mm flat bar. The body, and even the claws, are forged, with outstanding strength.The processing holes of the head are filled, and it maintains a smooth ratchet operation. There are two φ4.5 mm holes for safety cords.

Product Description

[Features]
· A socket part type that does not protrude.
· Handle has a 27 mm flat bar.
· Both the body and the claw are forged for excellent strength.
· The head is subjected to offset filling during processing to maintain a smooth ratchet drive.
· Features two φ4.5 mm holes for safety cords.

Specifications of RM-19X21TB

  • Type
    Single Ended Box Wrench
  • Ratchet mechanism
    Included
  • Swivel (flex)
    Not Included
  • Overall Length(mm)
    330
  • Width across flat dimension(mm)
    19×21
  • Single Product/Set Classification
    Single Item
  • Guaranteed Torque(N·m)
    Small: 367.7, large: 426.6
  • Weight(g)
    400
  • Material
    Cr-V
  • Specifications
    12-Sided Surface
  • Features
    This type has no protruding parts in the socket.The handle part has a 27 mm flat bar. The body, and even the claws, are forged, with outstanding strength.The processing holes of the head are filled, and it maintains a smooth ratchet operation. There are two φ4.5 mm holes for safety cords.
Part Number
RM-19X21TB
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,763,544 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1