(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Flange Stopper Punches

Flange Stopper Punches products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Heavy-load punches, Shank type, Jector, Tip shape, Material. MISUMI offers products around 2 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 11 Day(s) or Less

2 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Round Stopper Punches Normal, TiCN Coating

    Round Stopper Punches Normal, TiCN Coating

    MISUMI

    This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. Two types are available: a normal type with no coating, and a TiCN coating with improved wear resistance.

    • FLANGE
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    No Single-stepped None A Powdered high-speed steel None / TiCN Flange stopper
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Round Punches  DLC Coating

    Round Punches DLC Coating

    MISUMI

    This punch is designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. DLC coating, which is well-regarded in aluminum processing, is applied.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    No Single-stepped None A Powdered high-speed steel Without DLC foundation / DLC foundation WPC Flange stopper
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
BrandNhãn hiệu
Product SeriesDòng sản phẩm
CADCAD
From
Days to ShipSố ngày giao hàng
SpecificationsĐặc điểm kĩ thuật
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Round Stopper Punches Normal, TiCN Coating

        You can add up to 6 items per a category to the compare list.

        Round Punches  DLC Coating
          BrandNhãn hiệu

          MISUMI

          MISUMI

          Product SeriesDòng sản phẩm

          Round Stopper Punches Normal, TiCN Coating

          Round Punches DLC Coating

          CADCAD
          • 2D / 3D
          • 2D / 3D
          From--
          Days to ShipSố ngày giao hàng 6 Day(s) or more 11 Day(s) or more
          SpecificationsĐặc điểm kĩ thuật
          • FLANGE
          • POWDER HSS
          • TiCN
          • FLANGE
          • SKH51
          • POWDER HSS
          • DLC
          Heavy-load punchesNoNo
          Shank typeSingle-steppedSingle-stepped
          JectorNoneNone
          Tip shapeAA
          MaterialPowdered high-speed steelPowdered high-speed steel
          Surface treatmentNone / TiCNWithout DLC foundation / DLC foundation WPC
          Shank (mounting part) shapeFlange stopperFlange stopper

          Loading...Tải…

          1. 1

          Related Categories to Flange Stopper PunchesDanh mục liên quan đến Flange Stopper Punches