(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Plug Gauges For Checking Fixtures products in the Press Die Components category from MISUMI. The product can be selected based specifications. MISUMI offers products around 14 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to
Plug Gauges For Checking Fixtures products in the Press Die Components category from MISUMI. The product can be selected based specifications. MISUMI offers products around 14 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
14 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Plug Gauges for Checking Fixtures -Straight Type-
MISUMI
A straight type plug gauge for checking fixtures. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plug Gauges for Checking Fixtures -Straight Type- Tapered End
MISUMI
A straight type taper plug gauge for checking fixtures. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plug Gauge for Checking Fixture Chair Oval Type Fully Hardened
MISUMI
Fully hardened, oval type plug gauge for checking fixtures. The material is SS400 for the handle and SKD11 for the gauge.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plug Gauge for Checking Fixture Chair Oval Type Full Quenching 2-Stage Type
MISUMI
Fully hardened two-stage, oval type plug gauge for checking fixtures. The material is SS400 for the handle and SKD11 for the gauge.
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plug Gauge for Checking Fixture Chair Stepped / Fixed Gauge Length Tip S Dimension h7 Type
MISUMI
A plug gauge for checking fixtures with a step, fixed gauge length, and tip S dimension h7 type. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plug Gauge for Checking Fixture Chair Stepped/Fixed Gauge Length Second Level S Dimension h7 Type
MISUMI
A plug gauge for checking fixtures with a step, fixed gauge length, and second stage S dimension h7 type. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plug Gauge for Checking Fixture Chair Stepped / Gauge Length Specified Tip S Dimension h7 Type
MISUMI
A plug gauge for checking fixtures with a step, specified gauge length, and tip S dimension h7 type. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
It is a plug gauge for checking fixtures with a step, specified gauge length, and second stage S dimension h7 type. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Reference Pins for Checking Fixtures Hardened Type
MISUMI
This is a reference pin for fully hardened checking fixtures. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Reference Pins for Checking Fixtures Round Type
MISUMI
Serves as a reference pin for round type checking fixtures. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Reference Pins for Checking Fixtures Diamond Type
MISUMI
This is a reference pin for a diamond type checking fixture. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Reference Pins for Checking Fixtures Threaded Type, Round and Hardened
MISUMI
Taber reference pin for threaded type checking fixture. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tapered Reference Pins for Checking Fixtures Threaded Type, Diamond, hardened type
MISUMI
This is a diamond/fully hardened type check fixture chair plug gauge. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Marking Pins for Checking Fixtures
MISUMI
This is a marking pin for checking fixture chairs. The material is SS400 for the handle and alloy tool steel (SKS3) for the gauge.
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |