(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punches(Page2)

Punches products from the Press Die Components category can be selected based on many product specifications such as Shank type, Tip shape, Jector, Material, Heavy-load punches. The recommended brands for Punches are MISUMI. The products of Punches are offered in a total of 49 items and the product details can easily be compared. Die-casting parts and accessories. Wide range variety of product, on time free shipping and no minimum order.
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

49 itemsMặt hàng

Sort By
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches, HW Coating

    Double Stepped Shoulder Punches, HW Coating

    MISUMI

    A two-stage shoulder punch with improved coating adhesion by using WPCⓇ treatment.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    • TiCN
    • HW
    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard HW coating
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Shoulder Punches-NW Coating(DLC Coating+WPC®Treatment)

    Shoulder Punches-NW Coating(DLC Coating+WPC®Treatment)

    MISUMI

    We have added die steel lineup and cutting edge length X type!・The biggest feature is the low coefficient of friction compared to other coated punches. Because there is less friction between the punch cutting edge and the workpiece (workpiece material), it is effective in piercing aluminum materials, where chips during punching tend to be a problem. ・In addition to the regular DLC coating, this punch has been treated with WPC on the ba...Readmore

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard DLC foundation WPC
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches, HW Coating

    Jector Punches, HW Coating

    MISUMI

    ・A highly durable product that suppresses cutting edge wear and reduces maintenance man-hours and total costs. ・Added die steel lineup and cutting edge length X type. ・If you want to strengthen the scum removal force, please use the "spring reinforced type". [What is HW coating]・It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating. Since the coating film is less likely to pee...Readmore

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Single-stepped A / D / R / E / G Standard type / Spring reinforced type Powdered high-speed steel No Standard HW coating
    Days to Ship: Số ngày giao hàng: 4 Day(s) or more
    day to ship 4 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-

    Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-

    MISUMI

    A two-stage shoulder punch that improves coating adhesion by using DLC coating and WPCⓇ processing together. Effective for aluminum piercing processing.

    CAD :
    2D / 3D
    Shank type Tip shape Jector Material Heavy-load punches Shank (mounting part) shape Surface treatment
    Double-stepped A / D / R / E / G None SKH51 Equivalent / Powdered high-speed steel No Standard DLC foundation WPC
    Days to Ship: Số ngày giao hàng: 11 Day(s) or more
    day to ship 11 Day(s) or more

Loading...Tải…

Related Categories to PunchesDanh mục liên quan đến Punches

Close

Comparison list