(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Tapped Straight Pilot Punches products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Shank type, Tip shape, Material, Surface treatment, Mounting plate. MISUMI offers products around 1 items and the product specifications can easily be compared.
Tapped Straight Pilot Punches products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Shank type, Tip shape, Material, Surface treatment, Mounting plate. MISUMI offers products around 1 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating
MISUMI
This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Straight | Tip R / Tapered tip / Sharp tip angle | SKD11 Equivalent / Powdered high-speed steel | None / TiCN / Without DLC foundation | Punch plate | Tapped |
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
SpecificationsĐặc điểm kĩ thuật |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | MISUMI |
Product SeriesDòng sản phẩm | Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating |
CADCAD |
|
From | - |
Days to ShipSố ngày giao hàng | 6 Day(s) or more |
SpecificationsĐặc điểm kĩ thuật |
|
Shank type | Straight |
Tip shape | Tip R / Tapered tip / Sharp tip angle |
Material | SKD11 Equivalent / Powdered high-speed steel |
Surface treatment | None / TiCN / Without DLC foundation |
Mounting plate | Punch plate |
Shank (mounting part) shape | Tapped |