(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MISUMI Tapped Straight Pilot Punches

Tapped Straight Pilot Punches products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Shank type, Tip shape, Material, Surface treatment, Mounting plate. MISUMI offers products around 1 items and the product specifications can easily be compared.

Tapped Straight Pilot Punches products in the Press Die Components category from MISUMI. The product can be selected based specifications such as Shank type, Tip shape, Material, Surface treatment, Mounting plate. MISUMI offers products around 1 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24/7. Free shipping, no minimum order.

CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 11 Day(s) or Less

1 itemsMặt hàng

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

    MISUMI

    This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.

    • BOLT
    • SKD11
    • POWDER HSS
    • TiCN
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Tip R / Tapered tip / Sharp tip angle SKD11 Equivalent / Powdered high-speed steel None / TiCN / Without DLC foundation Punch plate Tapped
    Days to Ship: Số ngày giao hàng: 6 Day(s) or more
    day to ship 6 Day(s) or more

Loading...Tải…

  1. 1

Related Categories to Tapped Straight Pilot PunchesDanh mục liên quan đến Tapped Straight Pilot Punches

Close

Comparison list